SLVSGY2 October 2023 TPS2HCS10-Q1
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
Maximum continuous supply voltage, VVBB | 28 | V | ||
Load dump voltage | ISO16750-2:2010(E) | 36 | V | |
Maximum transient voltage on VBB pin, (example during ISO 7637 pulse 2a transient) VBBt | 54 | V | ||
VOUT voltage | –30 | VVS+0.3 | V | |
Reverse polarity voltage, continuous on VBB pin | –18 | V | ||
Low voltage supply pin voltage, VDD | –0.3 | 5.5 | V | |
Digital input pin voltages, VDIG | SDI, SDO, SCLK, CS | –0.3 | 5.5 | V |
Sense pin voltage, VSNS | –0.3 | 5.5 | V | |
FLT pin voltage, VFLT | –0.3 | 5.5 | V | |
Limp home activation pin voltage, VLHI | VBB | V | ||
Limp home direct input pin voltages, VDI | –0.3 | 5.5 | V | |
Reverse ground current, IGND | VBB < 0 V | –50 | mA | |
Maximum junction temperature, TJ | 150 | °C | ||
Storage temperature, Tstg | –65 | 150 | °C |