SNVSCN9A September 2024 – December 2024 TPS3423 , TPS3424
PRODUCTION DATA
RESET output of the device supports multiple configurations as described in Table 7-2. This device is available in all combination as described in Section 4.
PARAMETER | VALUE |
---|---|
Latching option | Latched, Non-latched |
Logic | Active High (AH), Active Low (AL) |
Output configuration | Open Drain (OD), Push-Pull (PP) |
RESET is asserted for short press and de-asserted for long press on PB pin for latched version as shown in Figure 6-1. Pulling KILL pin low also de-asserts the RESET in latched version as described in Figure 6-5. Non-latched RESET helps in achieving complex logic function with push-button. Non-latched RESET version of device supports multiple pattern as described in Section 4. RESET pattern is always different for short press and long press. One of the non-latched RESET pattern is shown in Figure 6-4.