SBVS367A July 2018 – September 2021 TPS3430-Q1
PRODUCTION DATA
The TPS3430-Q1 is a standalone automotive window watchdog timer with programmable watchdog window and programmable watchdog reset delay for automotive applications. The TPS3430-Q1 window watchdog achieves 2.5% timing accuracy (typical at 25°C) and the watchdog output ( WDO) reset delay can be set by factory-programmed default delay settings, or programmed by an external capacitor. The watchdog can be disabled via the SET pins to avoid undesired watchdog timeouts during the development process or during power on.
The TPS3430-Q1 is available in a
small 3.00-mm ×
3.00-mm, 10-pin VSON package.The TPS3430-Q1 features wettable flanks for easy
optical inspection.
PART NUMBER | PACKAGE (1) | BODY SIZE (NOM) |
---|---|---|
TPS3430-Q1 | VSON (10) | 3.00 mm × 3.00 mm |