A newer version of this product is available
Same functionality with different pin-out to the compared device
TPS3430-Q1
- AEC-Q100 qualified for automotive applications:
- Device temperature grade 1: –40°C to +125°C ambient operating temperature
- Functional Safety-capable
- Factory-programmed precision watchdog timers:
- ±2.5% Accurate watchdog timeout and watchdog reset delays typical at 25°C
- Watchdog disable feature
- User-programmable watchdog timeout
- User-programmable watchdog reset delay
- Input voltage range: VDD = 1.6 V to 6.5 V
- Low supply current: IDD = 10 µA (typical)
- Open-drain output
- Small 3-mm × 3-mm, 10-Pin VSON package
- Junction operating temperature range: –40°C to +125°C
The TPS3430-Q1 is a standalone automotive window watchdog timer with programmable watchdog window and programmable watchdog reset delay for automotive applications. The TPS3430-Q1 window watchdog achieves 2.5% timing accuracy (typical at 25°C) and the watchdog output ( WDO) reset delay can be set by factory-programmed default delay settings, or programmed by an external capacitor. The watchdog can be disabled via the SET pins to avoid undesired watchdog timeouts during the development process or during power on.
The TPS3430-Q1 is available in a small 3.00-mm × 3.00-mm, 10-pin VSON package. The TPS3430-Q1 features wettable flanks for easy optical inspection.
Similar products you might be interested in
Similar functionality to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS3430EVM — TPS3430 Window Watchdog Timer With Programmable Reset Delay Evaluation Module
The TPS3430 evaluation module (EVM) is a platform for evaluating the TP3430 device. TPS3430 is a standalone window watchdog timer with programmable window watchdog and programmable reset delay for a wide variety of applications. This device is used to monitor watchdog input from (...)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
VSON (DRC) | 10 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.