TPS3431-Q1

ACTIVE

Automotive, standard programmable watchdog timer with enable

A newer version of this product is available

open-in-new Compare alternates
This product continues to be available for existing customers. New designs should consider an alternate product.
Same functionality with different pin-out to the compared device
TPS3435-Q1 ACTIVE Automotive, nano-quiescent-current precision timeout watchdog timer Ultra-low power consumption and enhanced watchdog accuracy to the compared device

Product details

Features Timeout watchdog, Watchdog disable, Watchdog timer Reset threshold accuracy (%) 0 Iq (typ) (mA) 0.01 Output driver type/reset output Active-low, Open-drain Time delay (ms) 200 Supply voltage (min) (V) 1.8 Supply voltage (max) (V) 6.5 TI functional safety category Functional Safety-Capable Rating Automotive Watchdog timer WDI (s) 0.2, Programmable Operating temperature range (°C) -40 to 125
Features Timeout watchdog, Watchdog disable, Watchdog timer Reset threshold accuracy (%) 0 Iq (typ) (mA) 0.01 Output driver type/reset output Active-low, Open-drain Time delay (ms) 200 Supply voltage (min) (V) 1.8 Supply voltage (max) (V) 6.5 TI functional safety category Functional Safety-Capable Rating Automotive Watchdog timer WDI (s) 0.2, Programmable Operating temperature range (°C) -40 to 125
VSON (DRB) 8 9 mm² 3 x 3
  • AEC-Q100 qualified for automotive applications:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature
  • Functional safety-capable
  • Factory-programmed precision watchdog timers:
    • ±2.5% Accurate watchdog timeout (WDT) typical at 25°C
  • Watchdog disable feature
  • User-programmable watchdog timeout
  • Input voltage range: VDD = 1.8 V to 6.5 V
  • Low quiescent current: IDD = 10 µA (typical)
  • Active-low open-drain output
  • Enable input (EN) and enable output (ENOUT)
  • Available in a small 3-mm × 3-mm, 8-pin VSON package
  • Junction operating temperature range: –40°C to +125°C
  • AEC-Q100 qualified for automotive applications:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature
  • Functional safety-capable
  • Factory-programmed precision watchdog timers:
    • ±2.5% Accurate watchdog timeout (WDT) typical at 25°C
  • Watchdog disable feature
  • User-programmable watchdog timeout
  • Input voltage range: VDD = 1.8 V to 6.5 V
  • Low quiescent current: IDD = 10 µA (typical)
  • Active-low open-drain output
  • Enable input (EN) and enable output (ENOUT)
  • Available in a small 3-mm × 3-mm, 8-pin VSON package
  • Junction operating temperature range: –40°C to +125°C

The TPS3431-Q1 is a standard automotive programmable watchdog timer with an enable feature for automotive applications. The watchdog timeout features a 15% accuracy, high-precision timing (–40°C to +125°C) and 2.5% typical at 25°C. The watchdog timeout can be programmed either by an external capacitor, or by factory-programmed default delay settings. The watchdog can be disabled via the Enable pin or the SET logic pins to avoid undesired watchdog timeouts during the development process.

The TPS3431-Q1 is available in a small 3.00-mm × 3.00-mm, 8-pin VSON package. The TPS3431-Q1 features wettable flanks for easy optical inspection.

The TPS3431-Q1 is a standard automotive programmable watchdog timer with an enable feature for automotive applications. The watchdog timeout features a 15% accuracy, high-precision timing (–40°C to +125°C) and 2.5% typical at 25°C. The watchdog timeout can be programmed either by an external capacitor, or by factory-programmed default delay settings. The watchdog can be disabled via the Enable pin or the SET logic pins to avoid undesired watchdog timeouts during the development process.

The TPS3431-Q1 is available in a small 3.00-mm × 3.00-mm, 8-pin VSON package. The TPS3431-Q1 features wettable flanks for easy optical inspection.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS3851-Q1 ACTIVE Automotive, high-accuracy voltage supervisor with Integrated watchdog timer Integrated watchdog and voltage monitor option with enhanced accuracy (0.8%)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TPS3431-Q1 Automotive Standard Programmable Watchdog Timer with Enable datasheet (Rev. A) PDF | HTML 20 May 2021
Functional safety information TPS3431-Q1 Functional Safety FIT Rate and Failure Mode Distribution 18 Dec 2019
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics 28 Jun 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS3431EVM — TPS3431 Standard Programmable Watchdog Timer With Enable Evaluation Module

The TPS3431 evaluation module (EVM) is a platform for evaluating the TP3431 device. TPS3431 is a standard programmable watchdog timer with an enable feature for a wide variety of applications. This device is used to monitor a watchdog input from a MCU and trigger a watchdog output if a (...)

User guide: PDF
Not available on TI.com
Calculation tool

SNVC223 TPS343x Timing Calculator

Supported products & hardware

Supported products & hardware

Products
Supervisor & reset ICs
TPS3430 Window watchdog timer with programmable reset delay TPS3430-Q1 Automotive, window watchdog timer with programmable reset delay TPS3431 Standard programmable watchdog timer with enable TPS3431-Q1 Automotive, standard programmable watchdog timer with enable
Hardware development
Evaluation board
TPS3430EVM TPS3430 Window Watchdog Timer With Programmable Reset Delay Evaluation Module TPS3431EVM TPS3431 Standard Programmable Watchdog Timer With Enable Evaluation Module
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
VSON (DRB) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos