SBVS187G February 2012 – February 2019 TPS3700
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tr | Output rise time | VDD = 5 V, 10-mV input overdrive,
RP = 10 kΩ, VO = (0.1 to 0.9) × VDD |
2.2 | µs | ||
tf | Output fall time | VDD = 5 V, 10-mV input overdrive,
RP = 10 kΩ, VO = (0.1 to 0.9) × VDD |
0.22 | µs |