TPS3700
High-voltage (18-V) window voltage detector for overvoltage and undervoltage monitoring
TPS3700
- Wide supply voltage range: 1.8 V to 18 V
- Adjustable threshold: down to 400 mV
- High threshold accuracy:
- 1.0% over temperature
- 0.25% (Typical)
- Low quiescent current: 5.5 µA (Typical)
- Open-drain outputs for overvoltage and undervoltage detection
- Internal hysteresis: 5.5 mV (Typ)
- Temperature range: –40°C to 125°C
- Packages:
- SOT-6
- 1.5-mm × 1.5-mm WSON-6
The TPS3700 wide-supply window voltage detector operates over a 1.8-V to 18-V range. The device has two high-accuracy comparators with an internal 400-mV reference and two open-drain outputs rated to 18 V for over- and undervoltage detection. The TPS3700 can be used as a window voltage detector or as two independent voltage monitors; the monitored voltage can be set with the use of external resistors.
OUTA is driven low when the voltage at INA+ drops below (VITP – VHYS), and goes high when the voltage returns above the respective threshold (VITP). OUTB is driven low when the voltage at INB– rises above VITP, and goes high when the voltage drops below the respective threshold (VITP – VHYS). Both comparators in the TPS3700 include built-in hysteresis for filtering to reject brief glitches, thereby ensuring stable output operation without false triggering.
The TPS3700 is available in a SOT-6 and a 1.5-mm × 1.5-mm WSON-6 package and is specified over the junction temperature range of –40°C to 125°C.
Similar products you might be interested in
Pin-for-pin with same functionality to the compared device
Same functionality with different pin-out to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
ISO5852SDWEVM-017 — Driving and Protection Evaluation Board for SiC and IGBT Power Modules
The ISO5852SDWEVM-017 is a compact, dual chanel isolated gate driver board providing drive, bias voltages, protection and diagnostic needed for half-bridge Sic MOSFET and IGBT Power Modules in standard 62-mm package. This TI EVM is based on 5.7-kVrms reinforced isolation driver IC ISO5852SDW in (...)
TPS3700EVM-114 — TPS3700 high-voltage (18-V) window voltage detector evaluation module for SOT-23 package
TPS3700EVM-202 — TPS3700 high-voltage (18-V) window voltage detector evaluation module for WSON package
UCC21732QDWEVM-025 — Driving and protection evaluation board for SiC and IGBT transistors and power modules
The UCC21732QDWEVM-025 is a compact, single channel isolated gate driver board providing drive, bias voltages, protection and diagnostic needed for SiC MOSFET and Si IGBT Power Modules housed in 150 x 62 x 17 mm and 106 x 62 x 30 mm packages. This TI EVM is based on 5.7-kVrms reinforced isolation (...)
UCC21750QDWEVM-025 — Driving and protection evaluation board for SiC and IGBT transistors and power modules
TPS3700 TINA-TI Transient Reference Design (Rev. A)
TPS3700 TINA-TI Transient Spice Model (Rev. B)
TPS3700 Unencrypted PSpice Transient Model (Rev. B)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TIDA-010008 — Flat-Clamp TVS based Reference Design for Protection Against Transient for Grid Applications
TIDA-010049 — TUV-assessed digital input reference design for IEC 61508 (SIL-2)
PMP30046 — Enterprise SSD Backup Power Reference Design
TIDA-00448 — Flexible High Current IGBT Gate Driver with Reinforced Digital Isolator Reference Design
PMP9372 — Single Phase 60W Audio Amplifier Reference Design
TIDA-00268 — Thunderbolt™ Single Port Peripheral Reference Design
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
SOT-23-THN (DDC) | 6 | Ultra Librarian |
WSON (DSE) | 6 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.