UCC21750QDWEVM-025

Driving and protection evaluation board for SiC and IGBT transistors and power modules

UCC21750QDWEVM-025

Order now

Overview

The UCC21750QDWEVM-025 is a compact, single channel isolated gate driver board providing drive, bias voltages, desat feature based protection and diagnostic needed for SiC MOSFET and Si IGBT Power Modules housed in 150 x 62 x 17 mm and 106 x 62 x 30 mm packages. This TI EVM is based on 5.7-kVrms reinforced isolation drivers UCC21750 in SOIC-16DW package with 8.0 mm creepage and clearance. The EVM includes SN6505B based isolated DC-DC transformer bias supplies.

Features
  • 10-A peak, split output drive current with programmable drive voltages
  • Two 5.7-kVrms reinforced isolated channels to support up to 1700 V input rail
  • Short circuit protection using desat signal with soft turn OFF and Miller clamp with internal FET
  • Robust noise-immune solution with CMTI > 100 V/ns

  • Power modules not included

Isolated gate drivers
UCC21750 5.7kVrms ±10A, single-channel isolated gate driver w/ DESAT & internal miller clamp for IGBT/SiCFETs UCC21750-Q1 Automotive 5.7kVrms, ±10A single-channel isolated gate driver w/ DESAT & internal clamp for IGBT/SiC UCC21755-Q1 Automotive ±10-A isolated single-channel gate driver with active protection, and isolated sensing UCC21756-Q1 Automotive, ±10-A  isolated single-channel gate driver with active protection and iso UCC21759-Q1 Automotive 3.0kVrms, ±10A single-channel isolated gate driver w/ DESAT & internal clamp for IGBT/SiC

 

Linear & low-dropout (LDO) regulators
TPS709 150-mA, 30-V, ultra-low-IQ, low-dropout voltage regulator with reverse current protection and enable

 

Supervisor & reset ICs
TPS3700 High-voltage (18-V) window voltage detector for overvoltage and undervoltage monitoring

 

Transformer drivers
SN6505B Low-noise, 1-A, 420-kHz transformer driver with soft start for isolated power supplies
Download View video with transcript Video

Order & start development

Evaluation board

UCC21750QDWEVM-025 — Driving and protection evaluation board for SiC and IGBT transistors and power modules

Buy from a distributor
Design tool

SLURAZ2 — UCC217xxEVM Design Files

Supported products & hardware
Download

SLURAZ2 UCC217xxEVM Design Files

close
Latest version
Version: 01.00.00.00
Release date: 26 Jul 2020
download UCC217xxEVM Design Files (zip)  — 5113 K

Checksum
Products
Isolated gate drivers
UCC21710 5.7kVrms ±10A, single-channel-isolated gate driver with OC detection, internal clamp for IGBT/SiC
Hardware development
Evaluation board
UCC21710QDWEVM-025 Driving and protection evaluation board for SiC and IGBT transistors and power modules UCC21732QDWEVM-025 Driving and protection evaluation board for SiC and IGBT transistors and power modules UCC21750QDWEVM-025 Driving and protection evaluation board for SiC and IGBT transistors and power modules

Release Infomation

The design resource accessed as www.ti.com/lit/zip/sluraz2 or www.ti.com/lit/xx/sluraz2/sluraz2.zip has been migrated to a new user experience at www.ti.com/tool/download/SLURAZ2. Please update any bookmarks accordingly.
TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos