Home Power management Gate drivers Isolated gate drivers

UCC21750-Q1

ACTIVE

Automotive 5.7kVrms, ±10A single-channel isolated gate driver w/ DESAT & internal clamp for IGBT/SiC

Product details

Number of channels 1 Isolation rating Reinforced Power switch IGBT, SiCFET Withstand isolation voltage (VISO) (Vrms) 5700 Working isolation voltage (VIOWM) (Vrms) 1500 Transient isolation voltage (VIOTM) (VPK) 8000, 8400 Peak output current (A) 10 Peak output current (source) (typ) (A) 10 Peak output current (sink) (typ) (A) 10 Features Active miller clamp, Desaturation (DESAT) protection, Fault reporting, Integrated analog to PWM sensor, Power good, Short circuit protection, Soft turn-off Output VCC/VDD (min) (V) 13 Output VCC/VDD (max) (V) 33 Input supply voltage (min) (V) 3 Input supply voltage (max) (V) 5.5 Propagation delay time (µs) 0.09 Input threshold CMOS Operating temperature range (°C) -40 to 125 Rating Automotive Bootstrap supply voltage (max) (V) 2121 Rise time (ns) 33 Fall time (ns) 27 Undervoltage lockout (typ) (V) 12 TI functional safety category Functional Safety Quality-Managed
Number of channels 1 Isolation rating Reinforced Power switch IGBT, SiCFET Withstand isolation voltage (VISO) (Vrms) 5700 Working isolation voltage (VIOWM) (Vrms) 1500 Transient isolation voltage (VIOTM) (VPK) 8000, 8400 Peak output current (A) 10 Peak output current (source) (typ) (A) 10 Peak output current (sink) (typ) (A) 10 Features Active miller clamp, Desaturation (DESAT) protection, Fault reporting, Integrated analog to PWM sensor, Power good, Short circuit protection, Soft turn-off Output VCC/VDD (min) (V) 13 Output VCC/VDD (max) (V) 33 Input supply voltage (min) (V) 3 Input supply voltage (max) (V) 5.5 Propagation delay time (µs) 0.09 Input threshold CMOS Operating temperature range (°C) -40 to 125 Rating Automotive Bootstrap supply voltage (max) (V) 2121 Rise time (ns) 33 Fall time (ns) 27 Undervoltage lockout (typ) (V) 12 TI functional safety category Functional Safety Quality-Managed
SOIC (DW) 16 106.09 mm² 10.3 x 10.3
  • 5.7-kV RMS single channel isolated gate driver
  • AEC-Q100 qualified for automotive applications
    • Device temperature grade 1: -40°C to +125°C ambient operating temperature range
    • Device HBM ESD classification level 3A
    • Device CDM ESD classification level C3
  • SiC MOSFETs and IGBTs up to 2121V pk
  • 33-V maximum output drive voltage (VDD – VEE)
  • ±10-A drive strength and split output
  • 150-V/ns minimum CMTI
  • 200-ns response time fast DESAT protection
  • 4-A Internal active miller clamp
  • 400-mA soft turn-off when fault happens
  • Isolated analog sensor with PWM output for
    • Temperature sensing with NTC, PTC or thermal diode
    • High voltage DC-link or phase voltage
  • Alarm FLT on overcurrent and reset from RST/EN
  • Fast enable and disable response on RST/EN
  • Reject < 40-ns noise transient and pulse on input pins
  • 12-V VDD UVLO with power good on RDY
  • Inputs/outputs with over/under-shoot transient voltage immunity up to 5 V
  • 130-ns (maximum) propagation delay and 30-ns (maximum) pulse/part skew
  • SOIC-16 DW package with creepage and clearance distance > 8 mm
  • Operating junction temperature –40°C to 150°C
  • Safety-related certifications:
    • Reinforced insulation per DIN EN IEC 60747-17 (VDE 0884-17)
    • UL 1577 component recognition program
  • 5.7-kV RMS single channel isolated gate driver
  • AEC-Q100 qualified for automotive applications
    • Device temperature grade 1: -40°C to +125°C ambient operating temperature range
    • Device HBM ESD classification level 3A
    • Device CDM ESD classification level C3
  • SiC MOSFETs and IGBTs up to 2121V pk
  • 33-V maximum output drive voltage (VDD – VEE)
  • ±10-A drive strength and split output
  • 150-V/ns minimum CMTI
  • 200-ns response time fast DESAT protection
  • 4-A Internal active miller clamp
  • 400-mA soft turn-off when fault happens
  • Isolated analog sensor with PWM output for
    • Temperature sensing with NTC, PTC or thermal diode
    • High voltage DC-link or phase voltage
  • Alarm FLT on overcurrent and reset from RST/EN
  • Fast enable and disable response on RST/EN
  • Reject < 40-ns noise transient and pulse on input pins
  • 12-V VDD UVLO with power good on RDY
  • Inputs/outputs with over/under-shoot transient voltage immunity up to 5 V
  • 130-ns (maximum) propagation delay and 30-ns (maximum) pulse/part skew
  • SOIC-16 DW package with creepage and clearance distance > 8 mm
  • Operating junction temperature –40°C to 150°C
  • Safety-related certifications:
    • Reinforced insulation per DIN EN IEC 60747-17 (VDE 0884-17)
    • UL 1577 component recognition program

The UCC21750-Q1 is a galvanic isolated single channel gate driver designed for SiC MOSFETs and IGBTs up to 2121-V DC operating voltage with advanced protection features, best-in-class dynamic performance and robustness. The UCC21750-Q1 has up to ±10-A peak source and sink current.

The input side is isolated from the output side with SiO 2 capacitive isolation technology, supporting up to 1.5-kV RMS working voltage, 12.8-kV PK surge immunity with longer than 40 years Isolation barrier life, as well as providing low part-to-part skew , and > 150-V/ns common mode noise immunity (CMTI).

The UCC21750-Q1 includes the state-of-art protection features, such as fast overcurrent and short circuit detection, shunt current sensing support, fault reporting, active miller clamp, and input and output side power supply UVLO to optimize SiC and IGBT switching behavior and robustness. The isolated analog to PWM sensor can be used for easier temperature or voltage sensing, further increasing the drivers’ versatility and simplifying the system design effort, size, and cost.

The UCC21750-Q1 is a galvanic isolated single channel gate driver designed for SiC MOSFETs and IGBTs up to 2121-V DC operating voltage with advanced protection features, best-in-class dynamic performance and robustness. The UCC21750-Q1 has up to ±10-A peak source and sink current.

The input side is isolated from the output side with SiO 2 capacitive isolation technology, supporting up to 1.5-kV RMS working voltage, 12.8-kV PK surge immunity with longer than 40 years Isolation barrier life, as well as providing low part-to-part skew , and > 150-V/ns common mode noise immunity (CMTI).

The UCC21750-Q1 includes the state-of-art protection features, such as fast overcurrent and short circuit detection, shunt current sensing support, fault reporting, active miller clamp, and input and output side power supply UVLO to optimize SiC and IGBT switching behavior and robustness. The isolated analog to PWM sensor can be used for easier temperature or voltage sensing, further increasing the drivers’ versatility and simplifying the system design effort, size, and cost.

Download View video with transcript Video

Request more information

The UCC21750-Q1 safety manual and safety fit rate report are available. Request now

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
UCC21755-Q1 ACTIVE Automotive ±10-A isolated single-channel gate driver with active protection, and isolated sensing 5-V DESAT version that enables faster short circuit protection for SiC FET, which is critical to prevent SiC FET destruction
Pin-for-pin with same functionality to the compared device
UCC21759-Q1 ACTIVE Automotive 3.0kVrms, ±10A single-channel isolated gate driver w/ DESAT & internal clamp for IGBT/SiC Basic isolation

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 16
Top documentation Type Title Format options Date
* Data sheet UCC21750-Q110-A Source/Sink Reinforced Isolated Single Channel Gate Driverfor SiC/IGBT with Active Protection, Isolated Analog Sensing and High-CMTI datasheet (Rev. D) PDF | HTML 06 Nov 2023
Certificate VDE Certificate for Reinforced Isolation for DIN EN IEC 60747-17 (Rev. AA) 10 Mar 2026
White paper A Comprehensive Analysis of Different Short-Circuit Protection Methods for SiC MOSFETs PDF | HTML 04 Nov 2025
Application brief Does My Design Need a Miller Clamp? PDF | HTML 11 Dec 2024
Application note Choosing Appropriate Protection Approach for IGBT and SiC Power Modules PDF | HTML 19 Jul 2024
White paper 신뢰할 수 있는 합리적 가격대의 절연 기술 개발과 관련한 고전압 설계 문제의 해결 (Rev. C) PDF | HTML 16 May 2024
White paper 以可靠且經濟實惠的隔離技術解決高電壓設計挑戰 (Rev. C) PDF | HTML 07 Mar 2024
White paper Addressing High-Volt Design Challenges w/ Reliable and Affordable Isolation Tech (Rev. C) PDF | HTML 26 Sep 2023
User guide UCC217xx and ISO5x5x Half-Bridge EVM User's Guide for Wolfspeed 1200-V SiC 01 Sep 2023
Certificate UCC217xx/-Q1 CQC Certificate of Product Certification 07 Jun 2023
Certificate UCC21750QDWEVM-054 EU RoHS Declaration of Conformity (DoC) 24 Aug 2022
Application brief The Use and Benefits of Ferrite Beads in Gate Drive Circuits PDF | HTML 16 Dec 2021
Application note Performance of the Analog PWM Channel in Smart Gate Drivers 16 Jan 2020
Design guide SiC/IGBT Isolated Gate Driver Reference Design With Thermal Diode and Sensing 18 Dec 2019
User guide UCC217xx Family Driving and Protecting SiC and IGBT Power Modules and Transistor (Rev. B) 09 Sep 2019
Application brief Why is high UVLO important for safe IGBT & SiC MOSFET power switch operation 30 Jan 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

UCC21750QDWEVM-025 — Driving and protection evaluation board for SiC and IGBT transistors and power modules

The UCC21750QDWEVM-025 is a compact, single channel isolated gate driver board providing drive, bias voltages, desat feature based protection and diagnostic needed for SiC MOSFET and Si IGBT Power Modules housed in 150 x 62 x 17 mm and 106 x 62 x 30 mm packages. This TI EVM is based on 5.7-kVrms (...)
User guide: PDF
Not available on TI.com
Driver or library

UCC21750-Q1-DESIGN UCC21750-Q1 design resources

Functional Safety Support Information
Supported products & hardware

Supported products & hardware

Simulation model

UCC21750 PSpice Transient Model

SLUM680.ZIP (90 KB) - PSpice Model
Simulation model

UCC21750 Unencrypted PSPICE Transient Model

SLUM718.ZIP (6 KB) - PSpice Model
Calculation tool

SLUC695 UCC217xx XL Calculator Tool

Calculator enable customer design in terms of switching frequency and OC/DESAT, STO timing
Supported products & hardware

Supported products & hardware

Schematic

UCC21750QDWEVM-054 Schematic Files

SLURB30.ZIP (323 KB)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

PMP23223 — Smart isolated gate driver with bias supply reference design

This reference design demonstrates the combination of UCC21732 gate driver with a UCC14xxx series bias supply. This design can be used to drive a variety of power switches, including connecting directly to a Wolfspeed Silicon Carbide (SiC) field-effect transistor (FET) module. This reference design (...)
Test report: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (DW) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos