TPS3700EVM-114

TPS3700 high-voltage (18-V) window voltage detector evaluation module for SOT-23 package

TPS3700EVM-114

Order now

Overview

The Texas Instruments TPS3700EVM-114 evaluation module (EVM) helps designers evaluate the performance of the TPS3700 high-voltage (18 V), window comparator with overvoltage and undervoltage detection. The EVM has an IC for overvoltage and undervoltage monitoring and header connectors for easy connection to external test and application circuitry.

Features
  • High threshold accuracy: 1% over temperature
  • Low quiescent current: 6 µA (typical)
  • Wide operating supply voltage: 1.8 V to 18 V
  • Open-drain outputs for overvoltage and undervoltage detection
  • 6-pin SOT-23-THIN (DDC) package
Supervisor & reset ICs
TPS3700 High-voltage (18-V) window voltage detector for overvoltage and undervoltage monitoring TPS3700-Q1 Automotive high-voltage (18-V) window voltage detector for overvoltage and undervoltage monitoring TPS3701 High-voltage (36-V) window voltage detector with internal reference for OV & UV monitoring TPS3710 Wide-VIN voltage detector TPS3710-Q1 Automotive, wide-VIN (18-V) voltage detector TPS3711 36-V voltage detector
Download View video with transcript Video

Order & start development

Evaluation board

TPS3700EVM-114 — TPS3700 high-voltage (18-V) window voltage detector evaluation module for SOT-23 package

TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide TPS3700EVM-114 High voltage (18V) window voltage detector EVM for SOT-23 package (Rev. A) 04 Feb 2019
Certificate TPS3700EVM-114 EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos