SBVS187G February 2012 – February 2019 TPS3700
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
tPHL | High-to-low propagation delay(1) | VDD = 5 V, 10-mV input overdrive,
RP = 10 kΩ, VOH = 0.9 × VDD, VOL = 400 mV, see Figure 1 |
18 | µs | ||
tPLH | Low-to-high propagation delay(1) | VDD = 5 V, 10-mV input overdrive,
RP = 10 kΩ, VOH = 0.9 × VDD, VOL = 400 mV, see Figure 1 |
29 | µs |