SBVS187G February 2012 – February 2019 TPS3700
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The outputs are often tied to VDD through a resistor. However, some applications may require the outputs to be pulled up to a higher or lower voltage than VDD to correctly interface with the reset and enable terminals of other devices.