SBVS187G February 2012 – February 2019 TPS3700
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The inverting and noninverting configuration of the comparators forms a window-voltage detection circuit using a resistor divider network, as illustrated in Figure 14 and Figure 15. The input terminals can monitor any system voltage above 400 mV with the use of a resistor divider network. The INA+ and INB– terminals monitor for undervoltage and overvoltage conditions, respectively.