SLVS165N April 1998 – July 2022 TPS3820 , TPS3823 , TPS3824 , TPS3825 , TPS3828
PRODUCTION DATA
over operating junction temperature range (unless otherwise noted).
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VDD | Supply voltage | 1.1 | 5.5 | V | |
VIH | High-level input voltage at MR and WDI | 0.7 × VDD | V | ||
VIL | Low-level input voltage | 0.3 × VDD | V | ||
Δt/ΔV | Input transition rise and fall rate at MR or WDI | 100 | ns/V | ||
TA | Operating free-air temperature | –40 | 85 | °C | |
TA | Operating free-air temperature for TPS3823A-33 only | –40 | 125 | °C |