TPS3820

ACTIVE

Active-low, push-pull, voltage supervisor (reset IC) with 0.2-s watchdog & manual reset

alarmNotifications Order now

Product details

Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 2.93, 4.55 Features Manual reset capable, Watchdog timer Reset threshold accuracy (%) 2.4 Iq (typ) (mA) 0.015 Output driver type/reset output Active-low, Push-Pull Time delay (ms) 25 Supply voltage (min) (V) 1.1 Supply voltage (max) (V) 5.5 Rating Catalog Watchdog timer WDI (s) 0.2 Operating temperature range (°C) -40 to 85
Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 2.93, 4.55 Features Manual reset capable, Watchdog timer Reset threshold accuracy (%) 2.4 Iq (typ) (mA) 0.015 Output driver type/reset output Active-low, Push-Pull Time delay (ms) 25 Supply voltage (min) (V) 1.1 Supply voltage (max) (V) 5.5 Rating Catalog Watchdog timer WDI (s) 0.2 Operating temperature range (°C) -40 to 85
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Power-on reset generator with a fixed delay time of 200 ms (TPS3823, TPS3824, TPS3825, and TPS3828) or 25 ms (TPS3820)
  • Manual reset input (TPS3820, TPS3823, TPS3825, and TPS3828)
  • Reset output available in active-low (TPS3820, TPS3823, TPS3824, and TPS3825), active-high (TPS3824 and TPS3825), and open drain (TPS3828)
  • Supply voltage supervision range: 2.5 V, 3 V, 3.3 V, 5 V
  • Watchdog timer (TPS3820, TPS3823, TPS3824, and TPS3828)
  • Supply current of 15 µA (typical)
  • 5-pin SOT-23 package
  • Temperature range: −40°C to 85°C (−40°C to 125°C for TPS3823A-33)
  • Power-on reset generator with a fixed delay time of 200 ms (TPS3823, TPS3824, TPS3825, and TPS3828) or 25 ms (TPS3820)
  • Manual reset input (TPS3820, TPS3823, TPS3825, and TPS3828)
  • Reset output available in active-low (TPS3820, TPS3823, TPS3824, and TPS3825), active-high (TPS3824 and TPS3825), and open drain (TPS3828)
  • Supply voltage supervision range: 2.5 V, 3 V, 3.3 V, 5 V
  • Watchdog timer (TPS3820, TPS3823, TPS3824, and TPS3828)
  • Supply current of 15 µA (typical)
  • 5-pin SOT-23 package
  • Temperature range: −40°C to 85°C (−40°C to 125°C for TPS3823A-33)

The TPS382x family of supervisors provide circuit initialization and timing supervision, primarily for DSP and processor-based systems. During power on, RESET asserts when the supply voltage VDD becomes greater than 1.1 V. Thereafter, the supply voltage supervisor monitors VDD and keeps RESET active low as long as VDD remains less than the threshold voltage, VIT−. An internal timer delays the return of the output to the inactive state (high) to ensure proper system reset. The delay time, td, starts after VDD has risen above the threshold voltage (VIT− + VHYS). When the supply voltage drops below the threshold voltage VIT−, the output becomes active (low) again. No external components are required. All the devices of this family have a fixed-sense threshold voltage, VIT–, set by an internal voltage divider. The TPS382x family also offers watchdog time out options of 200 ms (TPS3820) and 1.6 s (TPS3823, TPS3824, and TPS3828).

The TPS382x family of supervisors provide circuit initialization and timing supervision, primarily for DSP and processor-based systems. During power on, RESET asserts when the supply voltage VDD becomes greater than 1.1 V. Thereafter, the supply voltage supervisor monitors VDD and keeps RESET active low as long as VDD remains less than the threshold voltage, VIT−. An internal timer delays the return of the output to the inactive state (high) to ensure proper system reset. The delay time, td, starts after VDD has risen above the threshold voltage (VIT− + VHYS). When the supply voltage drops below the threshold voltage VIT−, the output becomes active (low) again. No external components are required. All the devices of this family have a fixed-sense threshold voltage, VIT–, set by an internal voltage divider. The TPS382x family also offers watchdog time out options of 200 ms (TPS3820) and 1.6 s (TPS3823, TPS3824, and TPS3828).

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TPS3820-Q1 ACTIVE Active-low, push-pull, automotive voltage supervisor (reset IC) with 0.2-s watchdog & manual reset AEC-Q100 qualified version of this device
Similar functionality to the compared device
TPS3431 ACTIVE Standard programmable watchdog timer with enable A standalone watchdog timer with no built-in voltage monitoring feature
TPS3851 ACTIVE High-accuracy voltage supervisor with Integrated watchdog timer Integrated watchdog and voltage monitor option with enhanced accuracy (0.8%)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet TPS382x Voltage Monitor With Watchdog Timer datasheet (Rev. N) PDF | HTML 13 Jul 2022
Application note Voltage Supervisors (Reset ICs): Frequently Asked Questions (FAQs) (Rev. A) 17 Mar 2020
Selection guide Voltage Supervisors (Reset ICs) Quick Reference Guide (Rev. H) 28 Feb 2020
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics 28 Jun 2019
Application brief Latching a Voltage Supervisor (Reset IC) (Rev. A) 05 Apr 2019
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note Disabling the Watchdog Timer for TI's Family of Supervisors 30 Oct 2003

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS382-Q1EVM — Evaluation module for the TPS382x-Q1 voltage supervisors with integrated watchdog

The TPS382-Q1EVM evaluation module (EVM) has five different TPS382x-Q1 devices to let you evaluate and test the different features of the product family.  The EVM includes devices with 2.5-V, 3-V, 3.3-V and 5-V fixed monitoring, watchdog input, manual reset, (...)
User guide: PDF
Buy from a distributor
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-00929 — Spectrum Analyzer Signal Conditioning and Processing for Capturing Arc Signatures Reference Design

This reference design demonstrates bandwidth-optimized analog front end (AFE) and real-time FIR implementation using low power to capture broadband frequency spectrum in any waveform. An operational amplifier in each signal path is chosen based on the gain, signal bandwidth, low noise and (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos