TIDA-00929
Spectrum Analyzer Signal Conditioning and Processing for Capturing Arc Signatures Reference Design
TIDA-00929
Overview
This reference design demonstrates bandwidth-optimized analog front end (AFE) and real-time FIR implementation using low power to capture broadband frequency spectrum in any waveform. An operational amplifier in each signal path is chosen based on the gain, signal bandwidth, low noise and close to the rail swing requirements while consuming low power. The waveform is processed in real-time both in frequency and time domain using a mixed signal ultra-low power microprocessor with a built-in vector math engine.
Features
- AFE for effective passing both low frequency and high frequency while suppressing signal noise
- Capturing frequency content up to 100 kHz in frequency domain by sampling the signal using 12-bit SAR ADC at 200 ksps and performing real-time FIR filter in MSP430 using low energy accelerator (LEA) frequency domain by sampling the signal using 12-bit SAR ADC at 200 ksps and performing real-time FIR filter in MSP430 using low energy accelerator
- High frequency time domain analysis:
- Capturing arc signatures up to 3MHz using internal comparator of MSP430
- Noise capture up to 10MHz using external comparator
- IQ requirement of 10 mA is derived from single-phase AC supply of 85 Vrms to 270 Vrms with capability of powering up to 100 mA
- Compatible with various sensors like shunt, CT or Rogowski coil
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed schematic diagram for design layout and components
Complete listing of design components, reference designators, and manufacturers/part numbers
Detailed overview of design layout for component placement
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Products
Includes TI products in the design and potential alternatives.
MSP430FR5994 — 16 MHz MCU with 256KB FRAM, 8KB SRAM, LEA, AES, 12-bit ADC , comparator, DMA, UART/SPI/I2C, timer
Data sheet: PDF | HTMLTPS3828-Q1 — Automotive voltage monitor with watchdog timer
Data sheet: PDF | HTMLStart development
Technical documentation
Related design resources
Design tools & simulation
SIMULATION TOOL
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.