SLVS165N April 1998 – July 2022 TPS3820 , TPS3823 , TPS3824 , TPS3825 , TPS3828
PRODUCTION DATA
over operating junction temperature range -40°C to 125°C (unless otherwise noted) for TPS3823A-33 only
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
VOH | High-level output voltage | RESET | VDD = VIT− + 0.2 V, IOH = –30 μA | 0.8 × VDD | V | |||
VOL | Low-level output voltage | RESET | VDD = VIT− – 0.2 V, IOL = 1.2 mA | 0.45 | V | |||
Power-up reset voltage(1) | VDD ≥ 1.1 V, IOL = 20 μA | 0.4 | V | |||||
VIT− | Negative-going input
threshold voltage (2) |
2.83 | 2.93 | 3 | V | |||
Vhys | Hysteresis at VDD input | 30 | mV | |||||
IIH(AV) | Average high-level input current | WDI | WDI = VDD, time average (DC = 88%) | 120 | µA | |||
IIL(AV) | Average low-level input current | WDI = 0.3 V, VDD = 5.5 V time average (DC = 12%) | –15 | |||||
IIH | High-level input current | WDI | WDI = VDD | 140 | 190 | µA | ||
MR | MR = VDD × 0.7, VDD = 5.5 V | –40 | –60 | |||||
IIL | Low-level input current | WDI | WDI = 0.3 V, VDD = 5.5 V | 140 | 190 | µA | ||
MR | MR = 0.3 V, VDD = 5.5 V | –110 | –160 | |||||
IOS | Output short-circuit current(3) | RESET | VDD = VIT, max + 0.2 V, VO = 0 V | –400 | µA | |||
IDD | Supply current | WDI, MR, and outputs unconnected | 15 | 25 | µA | |||
Internal pullup resistor at MR | 52 | kΩ | ||||||
Ci | Input capacitance at MR, WDI | VI = 0 V to 5.5 V | 5 | pF |