Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TPS382x Voltage Monitor With Watchdog
Timer
1 Features
- Power-on reset generator with a
fixed delay time of 200ms (TPS3823, TPS3824, TPS3825, and TPS3828) or 25ms
(TPS3820)
- Manual reset input (TPS3820, TPS3823,
TPS3825, and TPS3828)
- Reset output available in active-low
(TPS3820, TPS3823, TPS3824, and TPS3825), active-high (TPS3824 and TPS3825), and
open drain (TPS3828)
- Supply voltage supervision range:
2.5V, 3V, 3.3V, 5V
- Watchdog timer (TPS3820, TPS3823,
TPS3824, and TPS3828)
- Supply current of 15μA (typical)
- 5-pin SOT-23 package
- Temperature range: −40°C to 85°C (−40°C to 125°C for TPS3823A-33)