SNVSBI5A July 2019 – September 2019 TPS3870-Q1
PRODUCTION DATA.
Table 6 shows how to decode the function of the device based on its part number.
DESCRIPTION | NOMENCLATURE | VALUE | |
---|---|---|---|
TPS3870 | TPS3870 | ||
Time delay options: Every part has two fixed time delay and adjustable delay option via external capacitor Part number | OV Only | J | CT pin open = 10 ms, CT pin tied to VDD = 200 ms
CT programable with external capacitor |
K | CT pin open = 1 ms, CT pin tied to VDD = 20 ms
CT programable with external capacitor |
||
L | CT pin open = 5 ms, CT pin tied to VDD = 100 ms
CT programable with external capacitor |
||
M | CT pin open = 50 µs, CT pin tied to VDD = 50 µs
CT not programable |
||
Tolerance options: Trigger or threshold voltage as a percentage of the monitored threshold voltage | 3 | Overvoltage threshold from nominal value = OV : 3% | |
4 | Overvoltage threshold from nominal value = OV : 4% | ||
5 | Overvoltage threshold from nominal value = OV : 5% | ||
6 | Overvoltage threshold from nominal value = OV : 6% | ||
7 | Overvoltage threshold from nominal value = OV : 7% | ||
Nominal monitor threshold voltage option | 050 | 0.50 V | |
055 | 0.55 V | ||
060 | 0.60 V | ||
065 | 0.65 V | ||
070 | 0.70 V | ||
075 | 0.75 V | ||
080 | 0.80 V | ||
085 | 0.85 V | ||
090 | 0.90 V | ||
095 | 0.95 V | ||
100 | 1.00 V | ||
105 | 1.05 V | ||
110 | 1.10 V | ||
115 | 1.15 V | ||
120 | 1.20 V | ||
125 | 1.25 V | ||
130 | 1.30 V | ||
150 | 1.50 V | ||
180 | 1.80 V | ||
250 | 2.50 V | ||
280 | 2.80 V | ||
290 | 2.90 V | ||
330 | 3.30 V | ||
500 | 5.00 V | ||
Package | DSE | WSON - 6 pin (1.5 mm × 1.5 mm) | |
Reel | R | Large reel | |
Automotive version | Q1 | Q100 AEC |