TPS3870-Q1

ACTIVE

Automotive high-accuracy overvoltage reset IC with time delay and manual reset

alarmNotifications Order now

Product details

Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 0.8, 3.3 Features Latching, Manual reset capable, Overvoltage monitor only, Reset time delay, Separate VDD & sense Reset threshold accuracy (%) 0.7 Iq (typ) (mA) 0.0045 Output driver type/reset output Active-low, Open-drain Time delay (ms) 10, 200 Supply voltage (min) (V) 1.7 Supply voltage (max) (V) 5.5 Rating Automotive Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 125
Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 0.8, 3.3 Features Latching, Manual reset capable, Overvoltage monitor only, Reset time delay, Separate VDD & sense Reset threshold accuracy (%) 0.7 Iq (typ) (mA) 0.0045 Output driver type/reset output Active-low, Open-drain Time delay (ms) 10, 200 Supply voltage (min) (V) 1.7 Supply voltage (max) (V) 5.5 Rating Automotive Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 125
WSON (DSE) 6 2.25 mm² 1.5 x 1.5
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C7B
  • Input voltage range: 1.7 V to 5.5 V
  • Undervoltage lockout (UVLO): 1.7 V
  • Low quiescent current: 7 µA (Max)
  • High threshold accuracy:
    • ± 0.25% (typical)
    • ± 0.7% (–40°C to +125°C)
  • Fixed threshold levels
    • 50-mV steps from 500 mV to 1.3 V
    • 1.5 V, 1.8 V, 2.5 V, 2.8 V, 2.9 V 3.3 V, 5 V
  • User adjustable voltage threshold levels
  • Internal glitch immunity and hysteresis
  • Tolerance available from 3% to 7% in 1% steps
  • Fixed time delay options: 50 µs, 1 ms, 5 ms, 10 ms, 20 ms, 100 ms, 200 ms
  • Programmable time delay option with a single external capacitor
  • Open-drain active low OV monitor
  • RESET voltage latching output mode
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C7B
  • Input voltage range: 1.7 V to 5.5 V
  • Undervoltage lockout (UVLO): 1.7 V
  • Low quiescent current: 7 µA (Max)
  • High threshold accuracy:
    • ± 0.25% (typical)
    • ± 0.7% (–40°C to +125°C)
  • Fixed threshold levels
    • 50-mV steps from 500 mV to 1.3 V
    • 1.5 V, 1.8 V, 2.5 V, 2.8 V, 2.9 V 3.3 V, 5 V
  • User adjustable voltage threshold levels
  • Internal glitch immunity and hysteresis
  • Tolerance available from 3% to 7% in 1% steps
  • Fixed time delay options: 50 µs, 1 ms, 5 ms, 10 ms, 20 ms, 100 ms, 200 ms
  • Programmable time delay option with a single external capacitor
  • Open-drain active low OV monitor
  • RESET voltage latching output mode

The TPS3870-Q1 device is an integrated overvoltage (OV) monitor or reset IC in industry’s smallest 6-pin DSE package. This highly accurate voltage supervisor is ideal for systems that operate on low-voltage supply rails and have narrow margin supply tolerances. Low threshold hysteresis prevent false reset signals when the monitored voltage supply is in its normal range of operation. Internal glitch immunity and noise filters further eliminate false resets resulting from erroneous signals.

The TPS3870-Q1 does not require any external resistors for setting overvoltage reset thresholds, which further optimizes overall accuracy, cost, solution size, and improves reliability for safety systems. The Capacitor Time (CT) pin is used to select between the two available reset time delays designed into each device and also to adjust the reset time delay by connecting a capacitor. A separate SENSE input pin and VDD pin allow for the redundancy sought by high-reliability systems.

This device has a low typical quiescent current specification of 4.5 µA (typical). The TPS3870-Q1 is suitable for automotive applications and is qualified for AEC-Q100 Grade 1.

The TPS3870-Q1 device is an integrated overvoltage (OV) monitor or reset IC in industry’s smallest 6-pin DSE package. This highly accurate voltage supervisor is ideal for systems that operate on low-voltage supply rails and have narrow margin supply tolerances. Low threshold hysteresis prevent false reset signals when the monitored voltage supply is in its normal range of operation. Internal glitch immunity and noise filters further eliminate false resets resulting from erroneous signals.

The TPS3870-Q1 does not require any external resistors for setting overvoltage reset thresholds, which further optimizes overall accuracy, cost, solution size, and improves reliability for safety systems. The Capacitor Time (CT) pin is used to select between the two available reset time delays designed into each device and also to adjust the reset time delay by connecting a capacitor. A separate SENSE input pin and VDD pin allow for the redundancy sought by high-reliability systems.

This device has a low typical quiescent current specification of 4.5 µA (typical). The TPS3870-Q1 is suitable for automotive applications and is qualified for AEC-Q100 Grade 1.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TPS3870-Q1 Overvoltage Reset IC With Time Delay and Manual Reset datasheet (Rev. A) PDF | HTML 07 Sep 2019
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics 28 Jun 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS3703Q1-A4120EVM — TPS3703-Q1 high-accuracy window supervisor with reset time delay evaluation module

The TPS3703Q1-A4120 evaluation module (EVM) tests the features of the TPS3703-Q1 device to the fullest extent. TPS3703-Q1 is a high-accuracy window supervisor or reset IC in a 6-pin very-very-thin small-outline no-lead (WSON) package. TPS3703-Q1 includes a CT pin that is used to (...)

User guide: PDF
Buy from a distributor
Simulation model

TPS3870J4080-Q1 Unencrypted PSpice Model

SBVM948.ZIP (2190 KB) - PSpice Model
Simulation model

TPS3870J4330-Q1 Unencrypted PSpice Model

SNAM231.ZIP (1546 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
WSON (DSE) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos