SLUS593J December 2003 – June 2022 TPS40054 , TPS40055 , TPS40057
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VIN | Input voltage | VFB, SS/SD, SYNC | –0.3 | 6 | V |
VIN, SW | –0.3 | 45 | |||
SW, transient < 50 ns | –2.5 | ||||
SW, transient < 50 ns, VVIN < 14 V | –5 | ||||
KFF, with IIN(max) = – 5 mA | –0.3 | 11 | |||
VO | Output voltage | COMP, RT, SS/SD | –0.3 | 6 | mA |
KFF | 5 | ||||
IO | Output current | RT | 200 | µA | |
TJ | Maximum junction temperature(2) | 150 | °C | ||
TJ | Operating junction temperature | –40 | 125 | ||
Tstg | Storage temperature range | –55 | 150 | °C |