TPS40057

ACTIVE

Wide Input (8V-40V) up to 1MHz Frequency Synchronous Buck Controller, source/sink with prebias

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LM25148 ACTIVE 42-V synchronous buck DC/DC controller with ultra-low IQ Improved EMI performance with QFN package and dual random spread spectrum.

Product details

Vin (min) (V) 8 Vin (max) (V) 40 Iout (max) (A) 20 Operating temperature range (°C) -40 to 85 Control mode Voltage mode Rating Catalog Vout (min) (V) 0.7 Vout (max) (V) 35 Features Enable, Frequency synchronization, Pre-Bias Start-Up, Synchronous Rectification Iq (typ) (µA) 1500 Duty cycle (max) (%) 85 Number of phases 1
Vin (min) (V) 8 Vin (max) (V) 40 Iout (max) (A) 20 Operating temperature range (°C) -40 to 85 Control mode Voltage mode Rating Catalog Vout (min) (V) 0.7 Vout (max) (V) 35 Features Enable, Frequency synchronization, Pre-Bias Start-Up, Synchronous Rectification Iq (typ) (µA) 1500 Duty cycle (max) (%) 85 Number of phases 1
HTSSOP (PWP) 16 32 mm² 5 x 6.4
  • New products available
    • LM5145 75-V synchronous buck controller with wide input voltage and duty cycle ranges
    • LM5146 100-V synchronous buck DC/DC controller with wide duty-cycle range
  • Operating input voltage 8 V to 40 V
  • Input voltage feedforward compensation
  • < 1% internal 0.7-V reference
  • Programmable fixed-frequency up to 1-MHz voltage mode controller
  • Internal gate-drive outputs for high-side and synchronous N-channel MOSFETs
  • 16-pin PowerPAD™ package (RθJC = 2°C/W)
  • Thermal shutdown
  • Externally synchronizable
  • Programmable high-side sense short-circuit protection
  • Programmable closed-loop soft start
  • TPS40054 source only
  • TPS40055 source and sink
  • TPS40057 source and sink with VO prebias
  • New products available
    • LM5145 75-V synchronous buck controller with wide input voltage and duty cycle ranges
    • LM5146 100-V synchronous buck DC/DC controller with wide duty-cycle range
  • Operating input voltage 8 V to 40 V
  • Input voltage feedforward compensation
  • < 1% internal 0.7-V reference
  • Programmable fixed-frequency up to 1-MHz voltage mode controller
  • Internal gate-drive outputs for high-side and synchronous N-channel MOSFETs
  • 16-pin PowerPAD™ package (RθJC = 2°C/W)
  • Thermal shutdown
  • Externally synchronizable
  • Programmable high-side sense short-circuit protection
  • Programmable closed-loop soft start
  • TPS40054 source only
  • TPS40055 source and sink
  • TPS40057 source and sink with VO prebias

The TPS4005x is a family of high-voltage, wide-input (8 V to 40 V), synchronous, step-down controllers. The TPS4005x family offers design flexibility with a variety of user-programmable functions, including soft start, UVLO, operating frequency, voltage feedforward, high-side current limit, and loop compensation.

The TPS4005x uses voltage feedforward control techniques to provide good line regulation over the wide (4:1) input voltage range, and fast response to input line transients. Near-constant modulator gain with input variation eases loop compensation. The externally programmable current limit provides pulse-by-pulse current limit, as well as hiccup mode operation using an internal fault counter for longer duration overloads.

The new products, LM5145 and LM5146, offer reduced BOM cost, higher efficiency, and reduced solution size among many other features. Start a WEBENCH design with LM5145 and LM5146.

The TPS4005x is a family of high-voltage, wide-input (8 V to 40 V), synchronous, step-down controllers. The TPS4005x family offers design flexibility with a variety of user-programmable functions, including soft start, UVLO, operating frequency, voltage feedforward, high-side current limit, and loop compensation.

The TPS4005x uses voltage feedforward control techniques to provide good line regulation over the wide (4:1) input voltage range, and fast response to input line transients. Near-constant modulator gain with input variation eases loop compensation. The externally programmable current limit provides pulse-by-pulse current limit, as well as hiccup mode operation using an internal fault counter for longer duration overloads.

The new products, LM5145 and LM5146, offer reduced BOM cost, higher efficiency, and reduced solution size among many other features. Start a WEBENCH design with LM5145 and LM5146.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LM25145 ACTIVE 6V to 42V Synchronous Buck DC-DC Controller With Wide Duty Cycle Range A next-generation solution that provides comparable functionality, smaller solution size and higher efficiency over a 6-V to 42-V operating voltage range.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet TPS4005x Wide-Input Synchronous Buck Controller datasheet (Rev. J) PDF | HTML 22 Jun 2022
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
Analog Design Journal Control-Mode Quick Reference Guide (Rev. B) PDF | HTML 29 Aug 2023
Application note Wide-Vin Battery-Charger Using SMBus MSP430 MCUs and bq Fuel Gauges (Rev. B) PDF | HTML 12 Jul 2019
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
User guide Using the TPS40055EVM-002 03 Mar 2004
User guide TPS40055 Based Design Converts 12V Bus to 1.8V at 15Amps 06 Feb 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS40055EVM-001 — Evaluation Module Converts 12V Bus to 1.8V at 15 Amps

In many modern electronic applications there is a growing demand for circuits to convert a12-V bus to digital voltages as low as, but not limited to 1.8 V. The current requirements can range from below 1 A to over 15 A. For high-efficiency and small circuit size the TPS40055 wide-input synchronous (...)

User guide: PDF
Not available on TI.com
Evaluation board

TPS40055EVM-002 — Wide Input Range Converter delivers 5V at 2 Amps

The TPS40055EVM−002 wide range input dc-to-dc converter uses the TPS40055 synchronous rectifier controller to step down a 10-V to 40-V input to 5 V. The output current is 3 A with an input of 10 V and should be linearly derated to 2 A at VIN = 40 V. The TPS40055 is used because it offers a variety (...)

User guide: PDF
Not available on TI.com
Simulation model

TPS40057 FAST STARTUP TINA-TI TRANSIENT REFERENCE DESIGN (Rev. A)

SLUM338A.TSC (633 KB) - TINA-TI Reference Design
Simulation model

TPS40057 STARTUP TINA-TI TRANSIENT REFERENCE DESIGN

SLUM699.TSC (637 KB) - TINA-TI Reference Design
Simulation model

TPS40057 TINA-TI Transient Spice Model (Rev. A)

SLUM337A.ZIP (53 KB) - TINA-TI Spice Model
Simulation model

TPS40057 Unencrypted PSpice Transient Model Package (Rev. B)

SLUM285B.ZIP (97 KB) - PSpice Model
Calculation tool

SLUC263 Type III Compensation Calculation Tool

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC controllers (external FET)
TPS40007 2.25V-5.5V, 300 kHz, Synchronous Buck Controller, Source/ Sink, Prebias Operation TPS40009 2.25V-5.5V, 600 kHz, Synchronous Buck Controller, Source/ Sink, Prebias Operation TPS40021 Enhanced Low Input (2.25V-5.5V) up to 1MHz Frequency, Sync. Buck Controller, source/sink TPS40040 2.25 to 5.5 V input, 300 kHz, synchronous buck controller with low pin count TPS40041 2.25 to 5.5 V input, 600 kHz, synchronous buck controller with low pin count TPS40055 Wide Input (8V-40V) up to 1MHz Frequency Synchronous Buck Controller, source/sink TPS40057 Wide Input (8V-40V) up to 1MHz Frequency Synchronous Buck Controller, source/sink with prebias TPS40075 4.5-V to 28-V, synchronous buck controller with voltage feed forward TPS40077 4.5-V to 28-V, synchronous buck controller with voltage feed forward in HTSSOP package TPS40101 4.5-V to 18-V, synchronous buck controller with advanced sequencing and output margining TPS40170 4.5 V to 60 V Wide-Input Synchronous PWM Buck Controller TPS40190 4.5-V to 15-V, 20-A synchronous buck controller TPS40192 4.5-V to 18-V, 20-A, 600-kHz synchronous buck controller with power good TPS40193 4.5-V to 18-V, 20-A, 300-kHz synchronous buck controller with power good TPS40195 4.5-V to 20-V, 20-A, synchronous buck controller with power good and synchronization TPS40200 Wide Input Non-Synchronous Buck DC/DC Controller TPS40303 3-V to 20-V, 25-A, 300-kHz synchronous buck controller with FSS TPS40304 3-V to 20-V, 25-A, 600-kHz synchronous buck controller with FSS TPS40305 3-V to 20-V, 25-A, 1.2-MHz synchronous buck controller with FSS TPS40322 Dual Output or Two-phase Synchronous Buck Controller TPS40400 3-V to 20-V, 30-A, synchronous buck controller with PMBus™, including Telemetry TPS40422 Dual Output or Multiphase Synchronous Buck Controller with PMBus TPS5130 4.5-V to 28-V, triple synchronous buck controller with LDO controller
AC/DC & DC/DC converters (integrated FET)
TPS53311 2.9V to 6V Input, 3A Synchronous Step-Down Converter with Eco-Mode and Smooth PWM TPS53313 4.5-V to 16-V, 6-A synchronous buck converter with optimized light load efficiency TPS53316 High-Efficiency, 5-A Step-Down Regulator with Integrated Switcher TPS56121 4.5-V to 14-V, 15-A synchronous SWIFT™ buck converter TPS56221 4.5-V to 14-V, 25-A synchronous SWIFT™ buck converter
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos