Select a version
No results found. Please clear your search and try again.
SLUC263
Type III Compensation Calculation Tool
Select a version
No results found. Please clear your search and try again.
Latest version
Version: 01.00.00.0E
Release date: 02 Aug 2021
Products
AC/DC & DC/DC controllers (external FET)
TPS40007
—
2.25V-5.5V, 300 kHz, Synchronous Buck Controller, Source/ Sink, Prebias Operation
TPS40009
—
2.25V-5.5V, 600 kHz, Synchronous Buck Controller, Source/ Sink, Prebias Operation
TPS40021
—
Enhanced Low Input (2.25V-5.5V) up to 1MHz Frequency, Sync. Buck Controller, source/sink
TPS40040
—
2.25 to 5.5 V input, 300 kHz, synchronous buck controller with low pin count
TPS40041
—
2.25 to 5.5 V input, 600 kHz, synchronous buck controller with low pin count
TPS40055
—
Wide Input (8V-40V) up to 1MHz Frequency Synchronous Buck Controller, source/sink
TPS40057
—
Wide Input (8V-40V) up to 1MHz Frequency Synchronous Buck Controller, source/sink with prebias
TPS40075
—
4.5-V to 28-V, synchronous buck controller with voltage feed forward
TPS40077
—
4.5-V to 28-V, synchronous buck controller with voltage feed forward in HTSSOP package
TPS40101
—
4.5-V to 18-V, synchronous buck controller with advanced sequencing and output margining
TPS40170
—
4.5 V to 60 V Wide-Input Synchronous PWM Buck Controller
TPS40190
—
4.5-V to 15-V, 20-A synchronous buck controller
TPS40192
—
4.5-V to 18-V, 20-A, 600-kHz synchronous buck controller with power good
TPS40193
—
4.5-V to 18-V, 20-A, 300-kHz synchronous buck controller with power good
TPS40195
—
4.5-V to 20-V, 20-A, synchronous buck controller with power good and synchronization
TPS40200
—
Wide Input Non-Synchronous Buck DC/DC Controller
TPS40303
—
3-V to 20-V, 25-A, 300-kHz synchronous buck controller with FSS
TPS40304
—
3-V to 20-V, 25-A, 600-kHz synchronous buck controller with FSS
TPS40305
—
3-V to 20-V, 25-A, 1.2-MHz synchronous buck controller with FSS
TPS40322
—
Dual Output or Two-phase Synchronous Buck Controller
TPS40400
—
3-V to 20-V, 30-A, synchronous buck controller with PMBus™, including Telemetry
TPS40422
—
Dual Output or Multiphase Synchronous Buck Controller with PMBus
TPS5130
—
4.5-V to 28-V, triple synchronous buck controller with LDO controller
AC/DC & DC/DC converters (integrated FET)
TPS53311
—
2.9V to 6V Input, 3A Synchronous Step-Down Converter with Eco-Mode and Smooth PWM
TPS53313
—
4.5-V to 16-V, 6-A synchronous buck converter with optimized light load efficiency
TPS53316
—
High-Efficiency, 5-A Step-Down Regulator with Integrated Switcher
TPS56121
—
4.5-V to 14-V, 15-A synchronous SWIFT™ buck converter
TPS56221
—
4.5-V to 14-V, 25-A synchronous SWIFT™ buck converter