TPS40200
- Input Voltage Range 4.5 V to 52 V
- Output Voltage (700 mV to 90% VIN)
- 200-mA Internal P-channel FET Driver
- Voltage Feed-Forward Compensation
- Undervoltage Lockout
- Programmable Fixed-Frequency (between 35 kHz
and 500 kHz) Operation - Programmable Short-Circuit Protection
- Hiccup Overcurrent Fault Recovery
- Programmable Closed-Loop Soft-Start
- 700 mV 1% Reference Voltage
- External Synchronization
- Small 8-Pin SOIC (D) and VSON (DRB) Packages
The TPS40200 is a flexible, non-synchronous controller with a built-in 200-mA driver for P-channel FETs. The circuit operates with inputs up to 52 V with a power-saving feature that turns off driver current once the external FET has been fully turned on. This feature extends the flexibility of the device, allowing it to operate with an input voltage up to 52 V without dissipating excessive power. The circuit operates with voltage-mode feedback and has feed-forward input voltage compensation that responds instantly to input voltage change. The integral 700-mV reference is trimmed to 2%, providing the means to accurately control low voltages. The TPS40200 is available in an 8-pin SOIC and an 8-pin VSON package and supports many of the features of more complex controllers. Clock frequency, soft-start, and overcurrent limits are each easily programmed by a single, external component. The part has undervoltage lockout, and can be easily synchronized to other controllers or a system clock to satisfy sequencing and/or noise-reduction requirements.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TPS40200 Wide Input Range Non-Synchronous Voltage Mode Controller datasheet (Rev. G) | PDF | HTML | 01 Dec 2014 |
White paper | Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) | PDF | HTML | 30 Apr 2024 | |
Selection guide | Power Management Guide 2018 (Rev. R) | 25 Jun 2018 | ||
Application note | Automated Frequency Response Analyzer | 09 Oct 2013 | ||
More literature | Журнал по применению аналоговых компонентов 2кв. 2010 | 08 Aug 2011 | ||
More literature | Исходные проекты ll | 13 May 2011 | ||
More literature | Журнал по применению аналоговых компонентов 3кв. 2010 | 13 Jan 2011 | ||
Analog Design Journal | 3Q 2010 Issue Analog Applications Journal | 11 Aug 2010 | ||
EVM User's guide | Using the TPS40200EVM-002 with a 24V Input (Rev. B) | 07 Apr 2009 | ||
More literature | TPS40200D Test Report | 15 Feb 2008 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS40200EVM-002 — Evaluation Module for a 24V Input
The TPS40200EVM-002 evaluation module (EVM) uses the TPS40200 non-synchronous buck controller to provide a resistor selected 3.3 V output voltage that delivers up to 2.5 A from a 24 V input bus. The EVM operates from a single supply and uses a single P-channel power FET and Schottky (...)
LAUNCHXL-F28027 — C2000 Piccolo MCU F28027 LaunchPad™ development kit
LAUNCHXL-F28027 is a low cost evaluation and development tool for the F2802x series in the TI MCU LaunchPad ecosystem which is compatible with various plug-on BoosterPacks (suggested under the Recommended BoosterPacks in the Features section below). The LaunchPad provides a standardized and (...)
TPS40200 TINA-TI Transient -5.2V Buck/Boost Reference Design
TPS40200 TINA-TI AC Analysis Reference Design (Rev. D)
TPS40200 TINA-TI Average Spice Model (Rev. B)
TPS40200 TINA-TI Transient Buck Reference Design
TPS40200 Unencrypted PSpice Average Model Package (Rev. E)
PMP30595 — Universal buck converter reference design for educational purposes
PMP7154 — TPS40200 Generic Non-Sync Buck Converter Reference Design
PMP7156 — Reference Design - Two Switch Buck Boost Built with a Buck Controller
PMP10074 — Reference Design - Low Noise ZETA Topology Converts 6V…22Vin to 11V@500mA
PMP10070 — Power Supply for Sensitive Loads and Input Voltages Smaller, Equal or Bigger than the Output Voltage
TIDM-LPBP-LEDDRIVER — Real-time Digital LED Control
PMP4629 — Security Tracker in Automotive Applications
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
SOIC (D) | 8 | Ultra Librarian |
VSON (DRB) | 8 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.