TPS40400
3-V to 20-V, 30-A, synchronous buck controller with PMBus™, including Telemetry
TPS40400
- Input Operating Voltage Range: 3 V to 20 V
- PMBus Enabled Analog Controller
- Reference 600 mV ± 1%
- Remote Voltage Sense Amplifier
- Internal 6-V Regulator and 6-V Gate Drive
- Programmable Overcurrent Protection
- Inductor Resistance or Series Resistance Used for Current Sensing
- Programmable Switching Frequency: 200 kHz to 2 MHz
- Powergood Indicator
- Thermal Shutdown
- Programmable Soft-Start
- Internal Bootstrap Diode
- Prebias Output Safe
- 24-Pin QFN Package
The TPS40400 is a cost-optimized flexible synchronous buck controller that operates from a nominal 3-V to 20-V supply. This controller is an analog PWM controller that allows programming and monitoring through the PMBus™ interface. Flexible features found on this device include programmable soft-start time, programmable short circuit limit, and programmable undervoltage lockout (UVLO).
An adaptive anti-cross conduction scheme is used to prevent shoot through current in the power FETs. Gate drive voltage is 6 V to better enhance the power FETs for reduced losses. Short circuit detection occurs by sensing the voltage drop across the inductor or across a resistor placed in series with the inductor. A PMBus programmable threshold is compared to this voltage and is used to detect overcurrent. When the overcurrent threshold is reached, a pulse by pulse current limit scheme is used to limit the current to acceptable levels. If the overcurrent condition persists for more than 7 clock cycles of the converter, a fault condition is declared and the converter shuts down and goes into either a hiccup restart mode or latches off. The behavior can be selected through the PMBus interface. Other PMBus interface features include programmable operating frequency, soft-start time, overvoltage and undervoltage thresholds and the response to those events, output voltage change including margining as well as status monitoring.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TPS40400 3-V to 20-V PMBus Synchronous Buck Controller datasheet (Rev. D) | PDF | HTML | 07 Nov 2016 |
User guide | TPS40400 Buck Controller Evaluation Module User's Guide (Rev. A) | PDF | HTML | 03 Jan 2022 | |
Analog Design Journal | Maximizing power density and thermal performance in power-module designs | 12 Dec 2018 | ||
Selection guide | Power Management Guide 2018 (Rev. R) | 25 Jun 2018 | ||
Selection guide | DC/DC Buck Controller Solutions Selection Guide | 06 Feb 2018 | ||
Application note | SMT Guidelines for Stacked Inductor (Inductor On Top) on Voltage Regulator IC | 22 Feb 2016 | ||
Technical article | Select the correct PMBus POL solution for your application | PDF | HTML | 03 Aug 2015 | |
Analog Design Journal | 2Q 2012 Issue Analog Applications Journal | 26 Apr 2012 | ||
Analog Design Journal | Remote sensing for power supplies | 26 Apr 2012 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS40400EVM-351 — Evaluation Module for TPS40400 PMBus Synchronous Buck Controller
The TPS40400EVM-351 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS40400 PMBus Synchronous Buck Controller in a typical single output application. The EVM is designed to use a regulated 8Vdc to 14Vdc bus to produce a regulated output of 1.2Vdc at a maximum of (...)
FUSION_DIGITAL_POWER_DESIGNER — Digital Power Software
PMBUSSW-LINUX — Linux Driver for PMBUS
Linux Mainline Status
Available in Linux Main line: Yes
Available through git.ti.com: N/A
Supported Devices:
- tps40400
- tps40422
- tps544b20
- tps544b25
- (...)
TPS40400 Unencrypted PSpice Transient Model Package (Rev. A)
PMP11140 — TPS40400 Step-Down Regulator with PMBus Delivering 1.8V at 4A Reference Design
PMP21440 — Comparison: 0.8V/8W GaN vs Silicon Power Supply Reference Design
PMP20084 — 0.9V/10A PMBus POL Power Reference Design
PMP20080 — 12VDC Input, Hybrid Memory Cube (HMC) Gen. 2 Power Supply Reference Design
PMP10520 — Xilinx Virtex® UltraScale™ FPGA Multi-Gigabit Transceiver (MGT) Power Solution
PMP9475 — Xilinx Virtex UltraScale FPGA Power Solution with PMBus Reference Design
PMP9408 — Xilinx Virtex Ultrascale FPGA Multi-Gigabit Transceiver (MGT) Power Reference Design with PMBus
PMP9407 — Xilinx Virtex Ultrascale FPGA Multi-Gigabit Transceiver (MGT) Power Reference Design with PMBus
PMP9463 — Power Reference Design for Xilinx Ultrascale Kintex FPGA Multi-Gigabit Transciever (MGT) with PMBus
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
VQFN (RHL) | 24 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.