TPS40322
- Dual-Output or Two-Phase Synchronous Buck
Controller - 180° Out-of-Phase Reduces Input Ripple
- Input Voltage Range: 3 V to 20 V
- Output Voltage Range: 0.6 V to 5.6 V
- Adjustable Frequency: 100 kHz to 1 MHz
- Bidirectional SYNC Pin With 0°/180° or 90°/270°
Phase Shift - Voltage Mode Control With Input Feedforward
- Accurate Current Sharing for Two-Phase
Operation - Individual Power Good Outputs
- Individual Enable and Programmable Soft Start,
With Pre-Bias Start-Up - ±0.5%, 600-mV Reference
- Output UV/OV Protection and Input Undervoltage
Lockout - Individual Overcurrent Limit Setting
- Hiccup Overcurrent Protection
- Accurate Inductor DCR or Resistive Current
Sensing - Remote Sense for Two-Phase Applications
- Internal N-Channel FET Drivers
- Integrated Bootstrap Switches
- Available in 5-mm × 5-mm 32-Pin VQFN Package
The TPS40322 device is a dual-output, synchronous buck controller. It can also be configured as a single-output, two-phase controller. The 180° out-of-phase operation reduces the input current ripple and extends the input capacitor lifetime. Bidirectional master and slave synchronization function provides evenly distributed phase shift for a four-output system that reduces input ripple further and attenuates the system noise.
The wide input range can support 3.3-V, 5-V, and 12-V buses. The accurate reference voltage satisfies the precision voltage needed by ASICs and potentially reduces the output capacitance requirement. Separate PGOOD signals provide flexibility for system monitoring and sequencing. The two channels are independently controlled and each soft-start time is programmable. Voltage mode control is implemented to reduce noise sensitivity and also ensures low duty ratio conversion.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TPS40322 Dual Output or Two-Phase Synchronous Buck Controller datasheet (Rev. E) | PDF | HTML | 07 Jan 2016 |
White paper | Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) | PDF | HTML | 30 Apr 2024 | |
Application note | Multiphase Buck Design from Start to Finish, Part 1 (Rev. B) | 07 Apr 2021 | ||
Application note | Implementing Output Voltage Offset in the TPS40322 | PDF | HTML | 23 Nov 2020 | |
Selection guide | Power Management Guide 2018 (Rev. R) | 25 Jun 2018 | ||
Application note | SMT Guidelines for Stacked Inductor (Inductor On Top) on Voltage Regulator IC | 22 Feb 2016 | ||
User guide | Using the TPS40322EVM-074 | 05 Apr 2012 | ||
EVM User's guide | Using the TPS40322EVM-679 | 04 May 2011 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS40322EVM-074 — Evaluation Module for TPS40322 Dual Output or Two-phase Synchronous Buck Controller
TPS40322EVM-679 — Evaluation Module for TPS40322 Dual Output or Two-phase Synchronous Buck Controller
PMP8962 — 12V input, Compact Dual 5V/5.5A Point-of-Load using NexFET Power Block II Reference Design
PMP20516 — 5V 45A Dual Phase Synchronous Buck Reference Design
PMP20054 — Dual Phase Synchronous Buck Converter for 40 A Vcore Rail Reference Design
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
VQFN (RHB) | 32 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.