TPS40192

ACTIVE

4.5-V to 18-V, 20-A, 600-kHz synchronous buck controller with power good

alarmNotifications Order now

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
TPS546B24A ACTIVE 2.95-V to 18-V, stackable 20-A synchronous SWIFT™ buck converter with pin-strapping and PMBus Upgraded PMBus with faster switching frequency and extended positive operating temperature range.

Product details

Vin (min) (V) 4.5 Vin (max) (V) 18 Iout (max) (A) 20 Operating temperature range (°C) -40 to 85 Control mode Voltage mode Topology Buck Rating Catalog Vout (min) (V) 0.591 Vout (max) (V) 14.4 Features Enable, Power good, Pre-Bias Start-Up, Synchronous Rectification Iq (typ) (µA) 2500 Duty cycle (max) (%) 85 Number of phases 1
Vin (min) (V) 4.5 Vin (max) (V) 18 Iout (max) (A) 20 Operating temperature range (°C) -40 to 85 Control mode Voltage mode Topology Buck Rating Catalog Vout (min) (V) 0.591 Vout (max) (V) 14.4 Features Enable, Power good, Pre-Bias Start-Up, Synchronous Rectification Iq (typ) (µA) 2500 Duty cycle (max) (%) 85 Number of phases 1
VSON (DRC) 10 9 mm² 3 x 3
  • Input Operating Voltage Range: 4.5 V to 18 V
  • Up to 20-A Output Currents
  • Supports Pre-Biased Outputs
  • 0.5%, 591-mV Reference
  • Switching Frequency
    • TPS40192: 600 kHz
    • TPS40193: 300 kHz
  • Three Selectable Thermally Compensated Short-Circuit Protection Levels
  • Hiccup Restart from Faults
  • Internal 5-V Regulator
  • High-Side and Low-Side MOSFET ON-resistance (RDS(on)) Current Sensing
  • 10-Pin 3 mm × 3 mm SON Package
  • Internal 4-ms Soft-Start Time
  • Thermal Shutdown Protection at 145°C
  • Input Operating Voltage Range: 4.5 V to 18 V
  • Up to 20-A Output Currents
  • Supports Pre-Biased Outputs
  • 0.5%, 591-mV Reference
  • Switching Frequency
    • TPS40192: 600 kHz
    • TPS40193: 300 kHz
  • Three Selectable Thermally Compensated Short-Circuit Protection Levels
  • Hiccup Restart from Faults
  • Internal 5-V Regulator
  • High-Side and Low-Side MOSFET ON-resistance (RDS(on)) Current Sensing
  • 10-Pin 3 mm × 3 mm SON Package
  • Internal 4-ms Soft-Start Time
  • Thermal Shutdown Protection at 145°C

TPS40192 and TPS40193 are cost-optimized synchronous buck controllers that operate from 4.5 V to 18 V input. These controllers implement a voltage-mode control architecture with the switching frequency fixed at either 600 kHz (TPS40192) or 300 kHz (TPS40193). The higher switching frequency facilitates the use of smaller inductor and output capacitors, thereby providing a compact power-supply solution. An adaptive anti-cross conduction scheme is used to prevent shoot through current in the power FETs.

Short circuit detection is done by sensing the voltage drop across the low-side MOSFET when it is on and comparing it with a user selected threshold of 100 mV, 200 mV or 280 mV. The threshold is set with a single external resistor connected from COMP to GND. This resistor is sensed at startup and the selected threshold is latched. Pulse-by-pulse limiting (to prevent current runaway) is provided by sensing the voltage across the high-side MOSFET when it is on and terminating the cycle when the voltage drop rises above a fixed threshold of 550 mV. When the controller senses an output short circuit, both MOSFETs are turned off and a timeout period is observed before attempting to restart. This behavior provides limited power dissipation in the event of a sustained fault.

TPS40192 and TPS40193 are cost-optimized synchronous buck controllers that operate from 4.5 V to 18 V input. These controllers implement a voltage-mode control architecture with the switching frequency fixed at either 600 kHz (TPS40192) or 300 kHz (TPS40193). The higher switching frequency facilitates the use of smaller inductor and output capacitors, thereby providing a compact power-supply solution. An adaptive anti-cross conduction scheme is used to prevent shoot through current in the power FETs.

Short circuit detection is done by sensing the voltage drop across the low-side MOSFET when it is on and comparing it with a user selected threshold of 100 mV, 200 mV or 280 mV. The threshold is set with a single external resistor connected from COMP to GND. This resistor is sensed at startup and the selected threshold is latched. Pulse-by-pulse limiting (to prevent current runaway) is provided by sensing the voltage across the high-side MOSFET when it is on and terminating the cycle when the voltage drop rises above a fixed threshold of 550 mV. When the controller senses an output short circuit, both MOSFETs are turned off and a timeout period is observed before attempting to restart. This behavior provides limited power dissipation in the event of a sustained fault.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TPS4019x 4.5-V to 18-V Input, Voltage-Mode, Synchronous Buck Controller With Power Good datasheet (Rev. H) PDF | HTML 23 May 2019

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​