TPS40422
- Single Supply Operation: 4.5 V to 20 V
- Output Voltage from 0.6 V to 5.6 V
- Dual-output or Two-Phase Synchronous Buck Controller
- PMBus™ Interface Capability
- Margining Up or Down with 2-mV Step
- Programmable Fault Limit and Response
- Output Voltage, Output Current Monitoring
- External Temperature Monitoring with 2N3904 Transistor
- Programmable UVLO ON and OFF Thresholds
- Programmable Soft-start Time and Turn-On and Turn-Off Delay
- On-Chip Non-volatile Memory (NVM) to Store Custom Configurations
- 180° Out-of-Phase to Reduce Input Ripple
- 600-mV Reference Voltage with ±0 .5% Accuracy from 0°C to 85°C
- Inductor DCR Current Sensing
- Programmable Switching Frequency: 200 kHz to 1 MHz
- Voltage Mode Control with Input Feed Forward
- Current Sharing for Multiphase Operation
- Supports Pre-biased Output
- Differential Remote Sensing
- External SYNC
- BPEXT Pin Boosts Efficiency by Supporting External Bias Power Switch Over
- OC, OV, UV, and OT Fault Protection
- 40-Pin, 6 mm × 6 mm VQFN Package with 0.5-mm Pitch
- 40-Pin, 5 mm × 5 mm WQFN Package with 0.4-mm Pitch
- Create a Custom Design using the TPS40422 device with the WEBENCH® Power Designer
The TPS40422 is a dual-output PMBus protocol, synchronous buck controller. It can be configured also for a single, two-phase output.
The wide input range supports 5-V and 12-V intermediate buses. The accurate reference voltage satisfies the need of precision voltage to the modern ASICs and potentially reduces the output capacitance. Voltage mode control reduces noise sensitivity and also ensures low duty ratio conversion.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TPS40422 Dual-Output or Two-Phase Synchronous Buck Controller with PMBus™ Interface datasheet (Rev. G) | PDF | HTML | 26 Aug 2022 |
White paper | Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) | PDF | HTML | 30 Apr 2024 | |
Application note | Multiphase Buck Design from Start to Finish, Part 1 (Rev. B) | 07 Apr 2021 | ||
Selection guide | Power Management Guide 2018 (Rev. R) | 25 Jun 2018 | ||
Application note | SMT Guidelines for Stacked Inductor (Inductor On Top) on Voltage Regulator IC | 22 Feb 2016 | ||
Technical article | Select the correct PMBus POL solution for your application | PDF | HTML | 03 Aug 2015 | |
Design guide | TPS40422 Design Example | 16 Feb 2012 | ||
User guide | Using the PWR091EVM Dual-Output DC/DC Analog With PMBus Interface | 05 Jan 2011 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS40422EVM-091 — TPS40422 Dual Output or Multiphase Synchronous Buck Controller Evaluation Module
FUSION_DIGITAL_POWER_DESIGNER — Digital Power Software
FUSION_MFR_GUI — Fusion Digital Power Manufacturing Tool
The MFR GUI supports the same devices as Fusion Digital Power Designer software. This tool is typically used in manufacturing (...)
PMBUSSW-LINUX — Linux Driver for PMBUS
Linux Mainline Status
Available in Linux Main line: Yes
Available through git.ti.com: N/A
Supported Devices:
- tps40400
- tps40422
- tps544b20
- tps544b25
- (...)
TPS40422_Multiphase_Startup TINA-TI Reference Design
TPS40422_Startup TINA-TI Reference Design
PMP9559 — 12Vin Compact Dual 5V/5.5A Point-of-Load with PMBus using NexFET Power Block II Reference Design
PMP7466 — 12Vin Compact Dual 30A Point-of-load with PMBus Using NexFET Power Block Reference Design
PMP6924 — 12Vin Compact Single 60A Point-of-Load Reference Design with PMBus for Size Constrained Applications
PMP8853 — 12Vin Compact Dual 10A Point-of-Load Reference Design with PMBus Using NexFET Power Block
PMP6952 — 12Vin Compact Dual 15A Point-of-load Reference Design with PMBus Using NexFET Power Block
PMP8999 — 12Vin 1V 50A TPS40422 & Power Block II CSD87384 2 Phases w/PMBus Interface Reference Design
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
VQFN (RHA) | 40 | Ultra Librarian |
WQFN (RSB) | 40 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.