TPS53316

ACTIVE

High-Efficiency, 5-A Step-Down Regulator with Integrated Switcher

alarmNotifications Order now

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Converter Iout (max) (A) 5 Vin (min) (V) 2.9 Vin (max) (V) 6 Switching frequency (min) (kHz) 750 Switching frequency (max) (kHz) 2000 Features Enable, Light load efficiency, Output discharge, Power good, Pre-Bias Start-Up, Synchronous Rectification Control mode Voltage mode Vout (min) (V) 0.6 Vout (max) (V) 5.5 Iq (typ) (µA) 320 Duty cycle (max) (%) 99
Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Converter Iout (max) (A) 5 Vin (min) (V) 2.9 Vin (max) (V) 6 Switching frequency (min) (kHz) 750 Switching frequency (max) (kHz) 2000 Features Enable, Light load efficiency, Output discharge, Power good, Pre-Bias Start-Up, Synchronous Rectification Control mode Voltage mode Vout (min) (V) 0.6 Vout (max) (V) 5.5 Iq (typ) (µA) 320 Duty cycle (max) (%) 99
VQFN (RGT) 16 9 mm² 3 x 3
  • 96% Maximum Efficiency
  • Continuous 5-A Output Current Capability
  • Support all MLCC Output Capacitor
  • SmoothPWM™ Auto-Skip Eco-Mode™ for Light-Load Efficiency
  • Voltage Mode Control
  • Single Rail Input
  • Selectable Frequency
  • Selectable OCP Threshold
  • Selectable Soft-Start Time
  • 2.9-V to 6-V Input Voltage Range
  • Adjustable Output Voltage Ranging from 0.6 V up to 0.8 × VIN
  • Soft-Stop Output Discharge During Disable
  • Overcurrent, Overvoltage, and Overtemperature Protection
  • Open-Drain Power Good Indication
  • Internal Bootstrap Switch
  • Supports Prebias Start-Up Functionality
  • Small 3 mm × 3 mm, 16-Pin, QFN Package
  • Low RDS(on), 22-mΩ With 3.3-V Input and 18-mΩ With 5-V Input
  • 96% Maximum Efficiency
  • Continuous 5-A Output Current Capability
  • Support all MLCC Output Capacitor
  • SmoothPWM™ Auto-Skip Eco-Mode™ for Light-Load Efficiency
  • Voltage Mode Control
  • Single Rail Input
  • Selectable Frequency
  • Selectable OCP Threshold
  • Selectable Soft-Start Time
  • 2.9-V to 6-V Input Voltage Range
  • Adjustable Output Voltage Ranging from 0.6 V up to 0.8 × VIN
  • Soft-Stop Output Discharge During Disable
  • Overcurrent, Overvoltage, and Overtemperature Protection
  • Open-Drain Power Good Indication
  • Internal Bootstrap Switch
  • Supports Prebias Start-Up Functionality
  • Small 3 mm × 3 mm, 16-Pin, QFN Package
  • Low RDS(on), 22-mΩ With 3.3-V Input and 18-mΩ With 5-V Input

The TPS53316 device provides a fully integrated 3.3-V or 5-V input, synchronous buck converter with 16 total components, in 200 mm2 of PCB area. Due to low RDS(on) and TI proprietary SmoothPWM skip mode of operation, it enables 96% peak efficiency, and over 90% efficiency at load as light as 100 mA. It requires only two 22-µF ceramic output capacitors for a power-dense, 5-A solution.

TPS53316 features 750-kHz, 1.1-MHz, and 2-MHz switching frequency selections, prebias start-up, selectable internal softstart, output soft discharge, internal VBST switch, power good, EN/Input UVLO, overcurrent, overvoltage, undervoltage, and overtemperature protections and all ceramic output capacitor support. It supports input voltages from 2.9 V to 6 V, and no extra bias voltage is needed. The output voltage is adjustable from 0.6 V up to 0.8 × VIN.

TPS53316 is available in the 3 mm × 3 mm, 16-pin QFN package (Green RoHs compliant and Pb free) and is specified from –40°C to 85°C.

The TPS53316 device provides a fully integrated 3.3-V or 5-V input, synchronous buck converter with 16 total components, in 200 mm2 of PCB area. Due to low RDS(on) and TI proprietary SmoothPWM skip mode of operation, it enables 96% peak efficiency, and over 90% efficiency at load as light as 100 mA. It requires only two 22-µF ceramic output capacitors for a power-dense, 5-A solution.

TPS53316 features 750-kHz, 1.1-MHz, and 2-MHz switching frequency selections, prebias start-up, selectable internal softstart, output soft discharge, internal VBST switch, power good, EN/Input UVLO, overcurrent, overvoltage, undervoltage, and overtemperature protections and all ceramic output capacitor support. It supports input voltages from 2.9 V to 6 V, and no extra bias voltage is needed. The output voltage is adjustable from 0.6 V up to 0.8 × VIN.

TPS53316 is available in the 3 mm × 3 mm, 16-pin QFN package (Green RoHs compliant and Pb free) and is specified from –40°C to 85°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet TPS53316 High-Efficiency, 5-A Step-Down Regulator With Integrated Switcher datasheet (Rev. A) PDF | HTML 30 Nov 2016
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note Unified Ground Connection Recommendation on TPS53K- Integrated FET-Converter Dev 25 Jan 2017
EVM User's guide Using the TPS53316EVM-075 28 Sep 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS53316EVM-075 — Evaluation Module for TPS53316 High-Efficiency, 5-A Step-Down Regulator with Integrated Switcher

The TPS53316EVM-075 evaluation module (EVM) is a step-down regulator featuring TPS53316. TheTPS53316 is a fully integrated step-down regulator employing voltage mode control. The TPS53316EVM-075 is designed to use a 3.3-V or 5-V voltage rail to produce a regulated 1.5-V output at up to 5-A load (...)

User guide: PDF
Buy from a distributor
Simulation model

TPS53316 TINA-TI Transient Reference Design

SLUM405.TSC (623 KB) - TINA-TI Reference Design
Simulation model

TPS53316 TINA-TI Transient Spice Model

SLUM406.ZIP (57 KB) - TINA-TI Spice Model
Simulation model

TPS53316 Unencrypted PSpice Transient Model Package (Rev. A)

SLUM251A.ZIP (50 KB) - PSpice Model
Calculation tool

SLUC263 Type III Compensation Calculation Tool

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC controllers (external FET)
TPS40007 2.25V-5.5V, 300 kHz, Synchronous Buck Controller, Source/ Sink, Prebias Operation TPS40009 2.25V-5.5V, 600 kHz, Synchronous Buck Controller, Source/ Sink, Prebias Operation TPS40021 Enhanced Low Input (2.25V-5.5V) up to 1MHz Frequency, Sync. Buck Controller, source/sink TPS40040 2.25 to 5.5 V input, 300 kHz, synchronous buck controller with low pin count TPS40041 2.25 to 5.5 V input, 600 kHz, synchronous buck controller with low pin count TPS40055 Wide Input (8V-40V) up to 1MHz Frequency Synchronous Buck Controller, source/sink TPS40057 Wide Input (8V-40V) up to 1MHz Frequency Synchronous Buck Controller, source/sink with prebias TPS40075 4.5-V to 28-V, synchronous buck controller with voltage feed forward TPS40077 4.5-V to 28-V, synchronous buck controller with voltage feed forward in HTSSOP package TPS40101 4.5-V to 18-V, synchronous buck controller with advanced sequencing and output margining TPS40170 4.5 V to 60 V Wide-Input Synchronous PWM Buck Controller TPS40190 4.5-V to 15-V, 20-A synchronous buck controller TPS40192 4.5-V to 18-V, 20-A, 600-kHz synchronous buck controller with power good TPS40193 4.5-V to 18-V, 20-A, 300-kHz synchronous buck controller with power good TPS40195 4.5-V to 20-V, 20-A, synchronous buck controller with power good and synchronization TPS40200 Wide Input Non-Synchronous Buck DC/DC Controller TPS40303 3-V to 20-V, 25-A, 300-kHz synchronous buck controller with FSS TPS40304 3-V to 20-V, 25-A, 600-kHz synchronous buck controller with FSS TPS40305 3-V to 20-V, 25-A, 1.2-MHz synchronous buck controller with FSS TPS40322 Dual Output or Two-phase Synchronous Buck Controller TPS40400 3-V to 20-V, 30-A, synchronous buck controller with PMBus™, including Telemetry TPS40422 Dual Output or Multiphase Synchronous Buck Controller with PMBus TPS5130 4.5-V to 28-V, triple synchronous buck controller with LDO controller
AC/DC & DC/DC converters (integrated FET)
TPS53311 2.9V to 6V Input, 3A Synchronous Step-Down Converter with Eco-Mode and Smooth PWM TPS53313 4.5-V to 16-V, 6-A synchronous buck converter with optimized light load efficiency TPS53316 High-Efficiency, 5-A Step-Down Regulator with Integrated Switcher TPS56121 4.5-V to 14-V, 15-A synchronous SWIFT™ buck converter TPS56221 4.5-V to 14-V, 25-A synchronous SWIFT™ buck converter
Package Pins CAD symbols, footprints & 3D models
VQFN (RGT) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos