TPS40075
- Operation Over 4.5-V to 28-V Input Range
- Fixed-Frequency Voltage-Mode Controller
- Integrated Unity Gain Amplifier for Remote Output Sensing
- Predictive Gate Drive™ Generation II for Improved Efficiency
- <1% Internal 700-mV Reference
- Input Voltage Feed Forward Control
- Prebiased Output Compatible
- Internal Gate Drive Outputs for High-Side and Synchronous N-Channel MOSFETs
- Switching Frequency Programmable to 1 MHz
- 20-Pin QFN Package
- Thermal Shutdown Protection
- Software Design Tool and EVM Available
- APPLICATIONS
- Power Modules
- Networking/Telecom
- Industrial
- Servers
Predictive Gate Drive is a trademark of Texas Instruments.
The TPS40075 is a mid voltage, wide input (4.5-V to 28-V), synchronous, step-down controller, offering design flexibility for a variety of user programmable functions, including; soft start, UVLO, operating frequency, voltage feed-forward and high-side FET sensed short circuit protection.
The TPS40075 drives external N-channel MOSFETs using second generation Predictive Gate Drive to minimize conduction in the body diode of the low side FET and maximize efficiency. Pre-biased outputs are supported by not allowing the low side FET to turn on until the voltage commanded by the closed loop soft start is greater than the pre-bias voltage. Voltage feed forward provides good response to input transients and provides a constant PWM gain over a wide input voltage operating range to ease compensation requirements. Programmable short circuit protection provides fault current limiting and hiccup recovery to minimize power dissipation with a shorted output. The 20-pin QFN package gives good thermal performance and a compact footprint.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | Synchronous Buck Controller datasheet (Rev. A) | 11 Sep 2007 | |
White paper | Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) | PDF | HTML | 30 Apr 2024 | |
User guide | TPS40075 Buck Controller Evaluation Module User's Guide (Rev. A) | PDF | HTML | 21 Jan 2022 | |
Selection guide | Power Management Guide 2018 (Rev. R) | 25 Jun 2018 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS40075EVM-001 — 15A, 12V Input, 1.5V Output Evaluation Module
The TPS40075EVM-001 evaluation module (EVM) is a synchronous buck converter providing a fixed1.5 V output at up to 15 A from a 12 V input bus. The EVM is designed to start up from a single supply, so no additional bias voltage is required for start-up. The module uses the TPS40075 (...)
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
VQFN (RHL) | 20 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.