TPS40400EVM-351

Evaluation Module for TPS40400 PMBus Synchronous Buck Controller

TPS40400EVM-351

Order now

Overview

The TPS40400EVM-351 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS40400 PMBus Synchronous Buck Controller in a typical single output application. The EVM is designed to use a regulated 8Vdc to 14Vdc bus to produce a regulated output of 1.2Vdc at a maximum of 20A of load current. The EVM features the CSD16325Q5 and CSD16404Q5A NexFET Power FETs.

If a designer wants to communicate with this EVM from a Windows-based PC, a separate USB Interface Adapter EVM is required. The USB-TO-GPIO Adapter serves as an interface adapter or a bridge between a host PC (IBM compatible) and one or multiple slave devices via a standard type-A to mini-B USB cable. The USB-TO-GPIO Adapter is listed below in the related products section.

Features
  • 8V to 14V input range
  • 1.2V fixed output
  • 20A DC steady state current
  • PMBus enabled analog controller
  • Programmable switching frequency: 200kHz–2MHz
  • Programmable soft-start
  • Programmable over current protection
  • Inductor resistance or series resistance use for current sensing
  • Remote voltage sense amplifier
  • Voltage Mode Feedback Control with Voltage Feedforward
AC/DC & DC/DC controllers (external FET)
TPS40400 3-V to 20-V, 30-A, synchronous buck controller with PMBus™, including Telemetry
Download View video with transcript Video

Order & start development

Evaluation board

TPS40400EVM-351 — Evaluation Module for TPS40400 PMBus Synchronous Buck Controller

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
User guide TPS40400 Buck Controller Evaluation Module User's Guide (Rev. A) PDF | HTML 03 Jan 2022
Certificate TPS40400EVM-351 EU Declaration of Conformity (DoC) 02 Jan 2019

Related design resources

Software development

APPLICATION SOFTWARE & FRAMEWORK
FUSION_DIGITAL_POWER_DESIGNER Digital Power Software

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos