PMP7207

Generic TPS40200 Inverting Buck Boost Reference Design

PMP7207

Design files

Overview

The PMP7207 reference design operates over an 8V - 16V input range and delivers -12V @ 1A at the output. This design is content from the presentation material of the TI Power Workshop.

Features
  • Low cost Inverting Buck Boost
  • Excellent for beginners in power electronics to study the topology
  • Design files and test report included

Output voltage options PMP7207.1
Vin (Min) (V) 8
Vin (Max) (V) 16
Vout (Nom) (V) -12
Iout (Max) (A) 1
Output Power (W) 12
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck Boost- Inverting^Buck Boost- Non Sync
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBL4.PDF (350 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRKR1.PDF (114 K)

Detailed schematic diagram for design layout and components

TIDRKR2.PDF (97 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRKR4.ZIP (62 K)

Files used for 3D models or 2D drawings of IC components

TIDCBX1.ZIP (103 K)

Design file that contains information on physical board layer of design PCB

TIDRKR3.PDF (30 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

TPS40200Wide Input Non-Synchronous Buck DC/DC Controller

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP7207 Test Results Mar. 11, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos