SLUS719H MARCH 2007 – May 2019 TPS40192 , TPS40193
PRODUCTION DATA.
The selection of the output capacitor is typically driven by the output transient response. The Equation 8 and Equation 9 overestimate the voltage deviation to account for delays in the loop bandwidth and can be used to determine the required output capacitance.
where
With a minimum capacitance, the maximum allowable ESR is determined by the maximum ripple voltage and is approximated by Equation 11.
Two 1206 100-μF, 6.3-V X5R ceramic capacitors are selected to provide more than 178-μF of minimum capacitance and less than 4.4 mΩ of ESR (2.5 mΩ each).