SLVS861F august 2008 – june 2020 TPS40210-Q1 , TPS40211-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
OSCILLATOR | ||||||
fOSC | Oscillator frequency range(1) | 35 | 1000 | KHz | ||
Oscillator frequency | RRC = 182 kΩ, CRC = 330 pF | 260 | 300 | 340 |