TPS40210-Q1

ACTIVE

4.5-V to 52-V wide input range current mode boost controller with 700-mV reference voltage

Product details

Vin (min) (V) 4.5 Vin (max) (V) 52 Operating temperature range (°C) -40 to 125 Control mode current mode Topology Boost, Flyback, Forward, SEPIC Rating Automotive Vout (min) (V) 4.5 Vout (max) (V) 300 Features Enable, Frequency synchronization, Nonsynchronous rectification Iq (typ) (µA) 530 Duty cycle (max) (%) 95 TI functional safety category Functional Safety-Capable
Vin (min) (V) 4.5 Vin (max) (V) 52 Operating temperature range (°C) -40 to 125 Control mode current mode Topology Boost, Flyback, Forward, SEPIC Rating Automotive Vout (min) (V) 4.5 Vout (max) (V) 300 Features Enable, Frequency synchronization, Nonsynchronous rectification Iq (typ) (µA) 530 Duty cycle (max) (%) 95 TI functional safety category Functional Safety-Capable
HVSSOP (DGQ) 10 14.7 mm² 3 x 4.9
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature range
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • Functional Safety-Capable
    • Documentation available to aid functional safety system design
  • For boost, flyback, SEPIC, LED driver applications
  • Wide input operating voltage: 4.5 V to 52 V
  • Adjustable oscillator frequency
  • Fixed-frequency current-mode control
  • Internal slope compensation
  • Integrated low-side driver
  • Programmable closed-loop soft start
  • Overcurrent protection
  • External synchronization capable
  • Reference voltage: 700 mV (TPS40210-Q1), 260 mV (TPS40211-Q1)
  • Low-current disable function
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature range
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • Functional Safety-Capable
    • Documentation available to aid functional safety system design
  • For boost, flyback, SEPIC, LED driver applications
  • Wide input operating voltage: 4.5 V to 52 V
  • Adjustable oscillator frequency
  • Fixed-frequency current-mode control
  • Internal slope compensation
  • Integrated low-side driver
  • Programmable closed-loop soft start
  • Overcurrent protection
  • External synchronization capable
  • Reference voltage: 700 mV (TPS40210-Q1), 260 mV (TPS40211-Q1)
  • Low-current disable function

The TPS40210-Q1 and TPS40211-Q1 devices are wide-input-voltage (4.5 V to 52 V) non-synchronous boost controllers. They are suitable for topologies that require a grounded source N-channel FET, including boost, flyback, SEPIC, and various LED driver applications. Device features include programmable soft start, overcurrent protection with automatic retry, and programmable oscillator frequency. Current-mode control provides improved transient response and simplified loop compensation. The main difference between the two parts is the reference voltage to which the error amplifier regulates the FB pin.

The TPS40210-Q1 and TPS40211-Q1 devices are wide-input-voltage (4.5 V to 52 V) non-synchronous boost controllers. They are suitable for topologies that require a grounded source N-channel FET, including boost, flyback, SEPIC, and various LED driver applications. Device features include programmable soft start, overcurrent protection with automatic retry, and programmable oscillator frequency. Current-mode control provides improved transient response and simplified loop compensation. The main difference between the two parts is the reference voltage to which the error amplifier regulates the FB pin.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
LM5155-Q1 ACTIVE 2.2-MHz wide VIN, 1.5-A MOSFET driver, non-synchronous boost controller, AEC-Q100 qualified Next-generation update for TPS40210-Q1.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet TPS4021x-Q1 4.5-V to 52-V Input, Current-Mode Boost Controllers datasheet (Rev. F) PDF | HTML 10 Jun 2020
Application note Voltage Fed Full Bridge DC-DC & DC-AC Converter High-Freq Inverter Using C2000 (Rev. D) 07 Apr 2021
Functional safety information TPS4021x-Q1 Functional Safety, FIT Rate, and Failure Mode Distribution 22 May 2020
EVM User's guide Using the TPS40210EVM 14 Mar 2008

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS40210EVM — Development Boards/EVMs

The TPS40210EVM evaluation module (EVM) is a fixed frequency (600kHz) non-synchronous boost converter providing fixed 24.0-V output at up to 2A from a 12V input bus. The EVM is designed to start up from a single supply, so no additional bias voltage is required for start-up. The module uses the (...)
User guide: PDF
Not available on TI.com
Simulation model

TPS40210-Q1 Unencrypted PSpice Transient Model Package (Rev. A)

SLVM863A.ZIP (53 KB) - PSpice Model
Calculation tool

FLYBUCK-FLYBACK-DESIGN-CALC Flybuck / Flyback Calculator

This tool helps a power supply engineer to select the right isolated DC-DC topology based on the specifications. Depending on the topology chosen, the calculator also recommends the right IC for the design.

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC controllers (external FET)
LM3017 High Efficiency Low-Side Controller with True Shutdown LM3478 2.97~40V Wide Input Range Boost/SEPIC/Flyback DC-DC Controller LM3478Q-Q1 40-V wide VIN low-side N-channel controller for switching regulators with 10-µA shutdown current LM3481 2.97V to 48V High-Efficiency Controller for Boost, SEPIC and Flyback LM3481-Q1 2.97-V to 48-V high-efficiency controller for boost, SEPIC and flyback, AEC-Q100 qualified LM3488 2.97V to 40V Wide Vin Low-Side N-Channel Controller for Switching Regulators LM3488Q-Q1 40-V wide VIN low-side N-channel controller for switching regulators with 5-µA shutdown current LM3524D 40V, 0.2A 350KHz PWM controller LM3578A 2-V to 40-VIN switching regulators in buck, boost, terminal, depending upon the application LM5020 13-100V Wide Vin, Current Mode PWM Boost, Flyback, Sepic Controller LM5022 6-60V Wide Vin, current mode boost, SEPIC and Flyback controller TL1451 Dual Pulse-Width-Modulation Control Circuit TL1451A 3.6V to 50V dual channel controller with Wide input voltage range TL1451A-EP Enhanced Product Dual Pulse-Width-Modulation Control Circuits TL1451A-Q1 3.6-V to 50-V dual-channel PWM controller, AEC-Q100 qualified TL5001 PWM Controller with wide input range, with ±5% tolerance on reference, operation –20°C to 85°C TL5001A PWM Controller with wide input range, with ±3% tolerance on reference, operation –20°C to 85°C TL5001A-Q1 PWM Controller with wide input range, with ±3% tolerance on reference, operation –20°C to 85°C TL5001M PWM Controller with wide input range, with ±5% tolerance on reference, operation –55°C to 125°C TPS40210-Q1 4.5-V to 52-V wide input range current mode boost controller with 700-mV reference voltage TPS40211-Q1 4.5-V to 52-V wide input range current mode boost controller with 260-mV reference voltage TPS43000 Multi-Topology (buck, boost, sepic) High Frequency DC/DC Controller TPS55010 2.95V To 6V Input, 2W, Isolated DC/DC Converter with Integrated FETS UC2572 Negative output Flyback pulse width modulator
AC/DC & DC/DC converters (integrated FET)
LM25017 7.5-48V Wide Vin, 650mA Constant On-Time Synchronous Buck Regulator LM25018 7.5-48V Wide Vin, 300mA Constant On-Time Synchronous Buck Regulator LM25019 7.5-48V Wide Vin, 100mA Constant On-Time Synchronous Buck Regulator LM2577 3.5-V to 40-V, 3-A low component count step-up regulator LM2585 4-V to 40-V, 3-A step-up wide VIN flyback regulator LM2586 4-V to 40-V, 3-A step-up wide VIN flyback regulator with frequency synchronization LM2587 4V to 40V, 5A Step-Up Wide Vin Flyback Regulator LM2588 4-V to 40-V, 5-A step-up wide VIN flyback regulator with frequency synchronization LM2621 1.2V to 14V input voltage, 1A load current, step-up DC-DC LM2623 0.8V to 14V input voltage, 2A load current, step-up DC-DC LM2623-Q1 0.8-V to 14-V input voltage, 2-A load current, step-up DC/DC, AEC-Q100 qualified LM2735 520kHz/1.6MHz space efficient boost and SEPIC DC-DC regulator LM2735-Q1 520-kHz, 1.6-MHz space efficient boost and SEPIC DC/DC regulator, AEC-Q100 qualified LM34925 7.5-100V Wide Vin, 100mA Integrated Secondary Bias Regulator for Isolated DC/DC Converters LM34926 7.5-100V Wide Vin, 300mA Integrated Secondary Bias Regulator for Isolated DC/DC Converters LM34927 7.5-100V Wide Vin, 600mA Integrated Secondary Bias Regulator for Isolated DC/DC Converters LM5000 3.1-40V Wide Vin, 2A Current Mode Non-Synchronous Boost Regulator LM5001 3.1-75V Wide Vin, 1A Current Mode Non-Synchronous Switch Mode Regulator LM5001-Q1 3.1-V to 75-V wide VIN, 1-A current mode non-synchronous switch mode regulator LM5002 3.1-75V Wide Vin, 0.5A Current Mode Boost, Flyback, Sepic Converter LM5015 4.25-75V, Monolithic Two-Switch Forward DC-DC Regulator LM5017 7.5-100V Wide Vin, 600mA Constant On-Time Synchronous Buck Regulator LM5018 7.5-100V Wide Vin, 300mA Constant On-Time Synchronous Buck Regulator LM5019 7.5-100V Wide Vin, 100mA Constant On-Time Synchronous Buck Regulator LM5160 LM5160 wide input 65V, 2A synchronous buck/Fly-Buck™ converter LM5160-Q1 Wide Input 65V, 2A Synchronous Buck / Fly-Buck™ Converter LM5160A LM5160A Wide Input 65V, 2A Synchronous Buck / Fly-Buck™ Converter LM5161 Wide Input 4.5-V to 100-V, 1-A Synchronous Buck / Fly-Buck Converter LM78S40 1.5A Adjustable Step Up, Step Down or Inverting Regulator TPS55340 5-A, 40-V, wide VIN boost, flyback, & SEPIC converter TPS55340-EP Enhanced integrated, 5-A, 40-V wide input range boost/SEPIC/flyback DC/DC regulator TPS55340-Q1 Integrated, 5-A 40-V wide input range boost/SEPIC/flyback DC/DC regulator, AEC-Q100 qualified TPS61175 3-A ,40V High Voltage Boost Converter with Soft-start and Programmable Switching Frequency TPS61175-Q1 3-A, 40-V high voltage boost converter with soft-start and programmable switching frequency
Calculation tool

SLURB11 TPS4021x Quickstart Calculator for Boost Converter Design

The TPS4021x Quickstart Calculator for Boost Converter Design give assistance with the device configuration and external component selection.
Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC controllers (external FET)
TPS40210 4.5~52V Wide Input Range Boost/SEPIC/Flyback DC-DC Controller TPS40210-EP Enhanced Product 4.5-V to 52-V Input Current Mode Boost Controller TPS40210-HT High Temperature Wide Input Range Current Mode Boost Controller TPS40210-Q1 4.5-V to 52-V wide input range current mode boost controller with 700-mV reference voltage TPS40211 4.5-V to 52-V wide input range current mode boost controller with 260-mV reference voltage TPS40211-Q1 4.5-V to 52-V wide input range current mode boost controller with 260-mV reference voltage
Hardware development
Evaluation board
TPS40210EVM Development Boards/EVMs TPS40211EVM-352 8V to 18V Input, 20V to 35V Output, 700-mA Non-Synchronous Boost Current Regulator for LED Drive
Reference designs

TIDA-020014 — HEV/EV traction inverter power stage with 3 types of IGBT/SiC bias-supply solutions reference design

This reference design presents a traction inverter single-phase power stage with three 12-V car battery inputs, 4.2-W bias supply solutions for hybrid electric vehicle and electric vehicle (HEV/EV) systems. All bias-supply solutions accept a wide input range of 4.5 V to 42 V DC from a 12-V car (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP21519 — Wide input voltage SEPIC converter power supply reference design for industrial applications

This SEPIC converter operates over an input voltage range of 10 V - 100 V and provides a non-isolated output of 12 V/1 A. Once operating, the 12-V output supplies bias power to the control circuit, allowing operation below 10 Vin. With efficiency greater than 85%, this converter can tolerate (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP30352 — Pre-regulator reference design for automotive LED headlamp drivers

This pre-regulator reference design delivers up to 45 W output power for automotive LED headlamp drivers. For the nominal input voltage range of 9.0 V to 16.0 V, the design delivers an output voltage of 45.0V with a maximum load current of 1.0 A. The power supply is operational for an input (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDA-00281 — Automotive 48-V, 1-kW Motor Drive Reference Design

TIDA-00281 is a 3-phase brushless DC (BLDC) motor drive designed to operate in 48-V automotive applications. The board is designed to drive motors in the 1-kW range and can handle currents up to 30 A. The design includes analog circuits working in conjunction with a C2000 LaunchPad to spin a (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01412 — Power Supply Reference Design for Automotive Microcontroller in Gateway and Body Control Module

This discrete power supply reference design demonstrates performance of the Freescale™ MPC5748G microcontroller. This reference design uses five DC/DC converters, it offers a more flexible and scalable design than when using a PMIC. It supports numerous automotive applications (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP30336 — Isolated 3-W Automotive Bias Regulator Reference Design (Flyback Topology)

This reference design is for an input voltage range from 6V to 18V and is able to handle surge up to 40V. The output voltage is 12V with 250mA maximum output current.  This reference design needs no opto-isolator due to primary side regulation and therefore no aging trouble of the (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDA-00678 — CISPR25 Tested Automotive Tail Light Reference Design for Step-Up + Linear LED Driver Based Systems

TIDA-00678 showcases an automotive LED tail light application (tail/stop, turn and reverse) by using TPS92630-Q1 linear LED driver powered by an upstream boost converter (TPS40210-Q1) which is directly supplied through a smart-reverse battery diode off the automotive battery voltage. The design (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00745 — 15-W System-Level Power Reference Design for Automotive Body Control Module

TIDA-00745 is a 14-W system-optimized (CISPR25 Class 4) SMPS design for an automotive body control module. All buck converters used in this design are switching at 2.1 MHz. 

The design is divided into four major blocks:

  1. EMI filter: Common mode and a differential filter for conducted EMI suppression
  2. (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
HVSSOP (DGQ) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos