PMP30336

Isolated 3-W Automotive Bias Regulator Reference Design (Flyback Topology)

PMP30336

Design files

Overview

This reference design is for an input voltage range from 6V to 18V and is able to handle surge up to 40V. The output voltage is 12V with 250mA maximum output current.  This reference design needs no opto-isolator due to primary side regulation and therefore no aging trouble of the opto-isolator.

Features
  • Cost effective due to boost controller TPS40210
  • Additional undervoltage lockout prevents large input currents
  • Small transformer due to discontinuous mode
  • Fine dynamic behavior
  • Well-suited for high temperature environment due to low temperature rise
  • The reference design is built and tested
Output voltage options PMP30336.1
Vin (Min) (V) 6
Vin (Max) (V) 18
Vout (Nom) (V) 12
Iout (Max) (A) .25
Output Power (W) 3
Isolated/Non-Isolated Isolated
Input Type DC
Topology Flyback- DCM^Flyback- Non Sync
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDW7.PDF (1234 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRTS6.PDF (102 K)

Detailed schematic diagram for design layout and components

TIDRTS7.PDF (99 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRTS8.PDF (86 K)

Detailed overview of design layout for component placement

TIDRTT0.ZIP (543 K)

Files used for 3D models or 2D drawings of IC components

TIDCE27.ZIP (27 K)

Design file that contains information on physical board layer of design PCB

TIDRTS9.PDF (420 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

TPS40210-Q14.5-V to 52-V wide input range current mode boost controller with 700-mV reference voltage

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP30336 Test Results Nov. 29, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos