Home Power management DC/DC switching regulators DC/DC controllers

LM3488Q-Q1

ACTIVE

40-V wide VIN low-side N-channel controller for switching regulators with 5-µA shutdown current

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
LM5155-Q1 ACTIVE 2.2-MHz wide VIN, 1.5-A MOSFET driver, non-synchronous boost controller, AEC-Q100 qualified For applications requiring lower quiescent current or higher efficiency.

Product details

Rating Automotive Topology Boost, Flyback, Forward, SEPIC Vin (max) (V) 40 Vin (min) (V) 2.97 Vout (max) (V) 500 Vout (min) (V) 1.26 Features Adjustable current limit, Enable, Frequency synchronization, Light-load efficiency, Nonsynchronous rectification, Prebias startup Duty cycle (max) (%) 100 Iq (typ) (A) 0.0027 Operating temperature range (°C) -40 to 125
Rating Automotive Topology Boost, Flyback, Forward, SEPIC Vin (max) (V) 40 Vin (min) (V) 2.97 Vout (max) (V) 500 Vout (min) (V) 1.26 Features Adjustable current limit, Enable, Frequency synchronization, Light-load efficiency, Nonsynchronous rectification, Prebias startup Duty cycle (max) (%) 100 Iq (typ) (A) 0.0027 Operating temperature range (°C) -40 to 125
VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • Automotive grade product, AEC-Q100 qualified
  • 8-lead VSSOP package
  • Internal push-pull driver with 1A peak current capability
  • Current limit and thermal shutdown
  • Frequency compensation optimized with a capacitor and a resistor
  • Internal soft start
  • Current mode operation
  • Undervoltage lockout with hysteresis
  • Key specifications:
    • Wide supply voltage range of 2.97V to 40V
    • 100kHz to 1MHz adjustable and synchronizable clock frequency
    • ±1.5% (overtemperature) internal reference
    • 5µA shutdown current (overtemperature)
  • Create a custom design using the LM3488Q-Q1 with the WEBENCH® Power Designer
  • Automotive grade product, AEC-Q100 qualified
  • 8-lead VSSOP package
  • Internal push-pull driver with 1A peak current capability
  • Current limit and thermal shutdown
  • Frequency compensation optimized with a capacitor and a resistor
  • Internal soft start
  • Current mode operation
  • Undervoltage lockout with hysteresis
  • Key specifications:
    • Wide supply voltage range of 2.97V to 40V
    • 100kHz to 1MHz adjustable and synchronizable clock frequency
    • ±1.5% (overtemperature) internal reference
    • 5µA shutdown current (overtemperature)
  • Create a custom design using the LM3488Q-Q1 with the WEBENCH® Power Designer

The LM3488Q-Q1 is a versatile low-side N-FET high-performance controller for switching regulators. This device is designed for use in topologies requiring low-side FET, such as boost, flyback, or SEPIC. Moreover, the LM3488Q-Q1 can be operated at extremely high switching frequency to reduce the overall design size. The switching frequency of LM3488Q-Q1 can be adjusted to any value from 100kHz to 1MHz by using a single external resistor or by synchronizing the device to an external clock. Current mode control provides excellent bandwidth and transient response, besides cycle-by-cycle current limiting. Output current can be programmed with a single external resistor.

The LM3488Q-Q1 has built-in features such as thermal shutdown, short-circuit protection, and overvoltage protection. Power-saving shutdown mode reduces the total supply current to 5µA and allows power supply sequencing. Internal soft-start limits the inrush current at start-up.

The LM3488Q-Q1 is a versatile low-side N-FET high-performance controller for switching regulators. This device is designed for use in topologies requiring low-side FET, such as boost, flyback, or SEPIC. Moreover, the LM3488Q-Q1 can be operated at extremely high switching frequency to reduce the overall design size. The switching frequency of LM3488Q-Q1 can be adjusted to any value from 100kHz to 1MHz by using a single external resistor or by synchronizing the device to an external clock. Current mode control provides excellent bandwidth and transient response, besides cycle-by-cycle current limiting. Output current can be programmed with a single external resistor.

The LM3488Q-Q1 has built-in features such as thermal shutdown, short-circuit protection, and overvoltage protection. Power-saving shutdown mode reduces the total supply current to 5µA and allows power supply sequencing. Internal soft-start limits the inrush current at start-up.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet LM3488Q-Q1 High-Efficiency Controller for Boost, SEPIC and Fly-Back DC-DC Converters datasheet (Rev. A) PDF | HTML 11 Mar 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

FLYBUCK-FLYBACK-DESIGN-CALC Flybuck / Flyback Calculator

This tool helps a power supply engineer to select the right isolated DC-DC topology based on the specifications. Depending on the topology chosen, the calculator also recommends the right IC for the design.

Supported products & hardware

Supported products & hardware

Calculation tool

LM3478-88-BOOST-CALC LM3478-88 quick start calculator for boost

LM3478-88 quick start calculator for boost topology
Supported products & hardware

Supported products & hardware

Calculation tool

LM3478-88-FLYBACK-CALC LM3478-88 quick start calculator for Flyback

The LM3478-88 Flyback quick start calculator tool assists in the configuration of the power stage and the external components for the LM3478 and LM3488 devices
Supported products & hardware

Supported products & hardware

Calculation tool

LM3478-88-SEPIC-CALC LM3478-88 quick start calculator for SEPIC

The LM3478-88 SEPIC quick start calculator tool assists in the configuration of the power stage and the external components for the LM3478 and LM3488.
Supported products & hardware

Supported products & hardware

Package Pins CAD symbols, footprints & 3D models
VSSOP (DGK) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos