Home Power management DC/DC switching regulators DC/DC converters

LM34925

ACTIVE

7.5-100V Wide Vin, 100mA Integrated Secondary Bias Regulator for Isolated DC/DC Converters

A newer version of this product is available

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
LM5168 ACTIVE 6-V to 120-V wide VIN, 300-mA DC-DC converter with Fly-Buck™ capability 120-V rating and lower IQ.

Product details

Rating Catalog Topology Buck, Flybuck Iout (max) (A) 0.1 Vin (max) (V) 100 Vin (min) (V) 9 Vout (max) (V) 90 Vout (min) (V) 1.25 Switch current limit (typ) (A) 0.3 Features Enable, Synchronous Rectification, UVLO adjustable Control mode Constant on-time (COT) Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00005 Duty cycle (max) (%) 90
Rating Catalog Topology Buck, Flybuck Iout (max) (A) 0.1 Vin (max) (V) 100 Vin (min) (V) 9 Vout (max) (V) 90 Vout (min) (V) 1.25 Switch current limit (typ) (A) 0.3 Features Enable, Synchronous Rectification, UVLO adjustable Control mode Constant on-time (COT) Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00005 Duty cycle (max) (%) 90
HSOIC (DDA) 8 29.4 mm² 4.9 x 6 WSON (NGU) 8 16 mm² 4 x 4
  • Wide 7.5-V to 100-V Input Range
  • Integrated 100-mA High-Side,
    and Low-Side Switches
  • No Schottky Required
  • Constant On-Time Control
  • No Loop Compensation Required
  • Ultra-Fast Transient Response
  • Nearly Constant Operating Frequency
  • Intelligent Peak Current Limit
  • Adjustable Output Voltage From 1.225 V
  • Precision 2% Feedback Reference
  • Frequency Adjustable to 1 MHz
  • Adjustable Undervoltage Lockout (UVLO)
  • Remote Shutdown
  • Thermal Shutdown
  • Packages:
    • 8-Pin WSON
    • 8-Pin SO PowerPAD™
  • Wide 7.5-V to 100-V Input Range
  • Integrated 100-mA High-Side,
    and Low-Side Switches
  • No Schottky Required
  • Constant On-Time Control
  • No Loop Compensation Required
  • Ultra-Fast Transient Response
  • Nearly Constant Operating Frequency
  • Intelligent Peak Current Limit
  • Adjustable Output Voltage From 1.225 V
  • Precision 2% Feedback Reference
  • Frequency Adjustable to 1 MHz
  • Adjustable Undervoltage Lockout (UVLO)
  • Remote Shutdown
  • Thermal Shutdown
  • Packages:
    • 8-Pin WSON
    • 8-Pin SO PowerPAD™

The LM34925 regulator features all of the functions needed to implement a low cost, efficient, isolated bias regulator. This high voltage regulator contains two 100-V N-Channel MOSFET switches: a high-side buck switch and a low-side synchronous switch. The constant-on-time (COT) control scheme employed in the LM34925 device requires no loop compensation and provides excellent transient response. The regulator operates with an on-time that is inversely proportional to the input voltage. This feature allows the operating frequency to remain relatively constant. An intelligent peak current limit is implemented with integrated sense circuit. Other features include a programmable input under voltage comparator to inhibit operation during low-voltage conditions. Protection features include thermal shutdown and VCC undervoltage lockout (UVLO). The LM34925 device is offered in 8-pin WSON and
8-pin SO PowerPAD plastic packages.

The LM34925 regulator features all of the functions needed to implement a low cost, efficient, isolated bias regulator. This high voltage regulator contains two 100-V N-Channel MOSFET switches: a high-side buck switch and a low-side synchronous switch. The constant-on-time (COT) control scheme employed in the LM34925 device requires no loop compensation and provides excellent transient response. The regulator operates with an on-time that is inversely proportional to the input voltage. This feature allows the operating frequency to remain relatively constant. An intelligent peak current limit is implemented with integrated sense circuit. Other features include a programmable input under voltage comparator to inhibit operation during low-voltage conditions. Protection features include thermal shutdown and VCC undervoltage lockout (UVLO). The LM34925 device is offered in 8-pin WSON and
8-pin SO PowerPAD plastic packages.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet LM34925 Integrated Secondary-Side Bias Regulator for Isolated DC-DC Converters datasheet (Rev. G) PDF | HTML 20 Nov 2017
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Analog Design Journal Fly-Buck(TM) converter provides EMC and isolation in PLC applications 29 Jan 2015
Application note AN-2292 Designing an Isolated Buck (Fly-Buck) Converter (Rev. C) 17 Dec 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM34925EVAL — LM34925 Isolated Bias Supply Evaluation Module

The LM34925EVAL evaluation board facilitates evaluation of the LM34925 100V, 100mA Constant On-Time Synchronous Buck Regulator. An isolated bias supply is implemented in this evaluation board with the LM34925 the Constant On-Time regulator. The LM34925 regulator integrates both the high and low (...)
User guide: PDF
Not available on TI.com
Simulation model

LM34925 PSpice Transient Model (Rev. A)

SNVM163A.ZIP (34 KB) - PSpice Model
Simulation model

LM34925 TINA-TI Reference Design

SNVM375.TSC (192 KB) - TINA-TI Reference Design
Simulation model

LM34925 TINA-TI Transient Spice Model

SNVM376.ZIP (10 KB) - TINA-TI Spice Model
Simulation model

LM34925 Unencrypted PSpice Transient Model

SNVM980.ZIP (2 KB) - PSpice Model
Calculation tool

FLYBUCK-FLYBACK-DESIGN-CALC Flybuck / Flyback Calculator

This tool helps a power supply engineer to select the right isolated DC-DC topology based on the specifications. Depending on the topology chosen, the calculator also recommends the right IC for the design.

Supported products & hardware

Supported products & hardware

Package Pins CAD symbols, footprints & 3D models
HSOIC (DDA) 8 Ultra Librarian
WSON (NGU) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos