SLVS861F august 2008 – june 2020 TPS40210-Q1 , TPS40211-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The TPS40210-Q1 and TPS40211-Q1 devices are wide-input-voltage (4.5 V to 52 V) non-synchronous boost controllers. They are suitable for topologies that require a grounded source N-channel FET, including boost, flyback, SEPIC, and various LED driver applications. Device features include programmable soft start, overcurrent protection with automatic retry, and programmable oscillator frequency. Current-mode control provides improved transient response and simplified loop compensation. The main difference between the two parts is the reference voltage to which the error amplifier regulates the FB pin.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS40210-Q1 | PDSO (10) | 3.00 mm × 3.00 mm |
TPS40211-Q1 |
Changes from Revision E (December 2014) to Revision F (June 2020)
Changes from Revision D (April 2010) to Revision E (November 2014)