SLUSAQ4G October 2011 – September 2022 TPS40422
PRODUCTION DATA
STATUS_IOUT is a paged register. The STATUS_IOUT command returns one byte of information relating to the status of the converter’s output current related faults. The only bits of this register supported are .
COMMAND | STATUS_IOUT | |||||||
---|---|---|---|---|---|---|---|---|
Format | Unsigned binary | |||||||
Bit Position | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Access | r | r | r | r | r | r | r | r |
Function | IOUT_OV Fault | X | IOUT OC Warning | X | X | X | X | X |
Default Value | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
A "1" in any of these bit positions indicates that:
IOUT_OV Fault: | ||
The device has seen the output current rise above the level set by IOUT_OC_FAULT_LIMIT. | ||
VOUT_UV Fault: | ||
The device has seen the output current rise relating to the level set by IOUT_OC_WARN_LIMIT. |