SLUSAQ4G October 2011 – September 2022 TPS40422
PRODUCTION DATA
STATUS_TEMPERATURE is a paged register. The STATUS_TEMPERATURE command returns one byte of information relating to the status of the external temperature related faults. The only bits of this register supported are:
COMMAND | STATUS_TEMPERATURE | |||||||
---|---|---|---|---|---|---|---|---|
Format | Unsigned binary | |||||||
Bit Position | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Access | r | r | r | r | r | r | r | r |
Function | OT Fault | OT Warning | X | X | X | X | X | X |
Default Value | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
A "1" in any of these bit positions indicates that:
OT Fault: | ||
The measured external temperature has exceeded the level set by OT_FAULT_LIMIT. | ||
OT Warning: | ||
The measured external temperature has exceeded the level set by OT_WARN_LIMIT. |