SLUSAQ4G October 2011 – September 2022 TPS40422
PRODUCTION DATA
For these conditions, the output voltage is shown in Equation 11.
where
The device limits the combination of margining and VREF_TRIM to the range between –30% and +10% of the nominal output voltage. The FB pin voltage can deviate no more that this from the nominal 600 mV.