SLVSA94K December 2012 – May 2019 TPS50301-HT
PRODUCTION DATA.
With VIN tied to PVIN, minimum off-time determines the output voltage that is achievable over frequency range. For VIN = PVIN must be ≥ 3 V. For VIN = 3 V, PVIN can vary from 1.6 to 6.3 V as highlighted in Electrical Characteristics.
This is given by Equation 3.
where
Using this approach, the designer can calculate minimum PVIN required for specific VOUT as indicated in the example in Figure 17.