SLUS600E April 2004 – December 2014 TPS51100
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
GND | 8 | – | Signal ground. Connect to negative terminal of the output capacitor |
PGND | 4 | – | Power ground output for the VTT LDO |
S3 | 7 | I | S3 signal input |
S5 | 9 | I | S5 signal input |
VDDQSNS | 1 | I | VDDQ sense input |
VIN | 10 | I | 5-V power supply |
VLDOIN | 2 | I | Power supply for the VTT LDO and VTTREF output stage |
VTT | 3 | O | Power output for the VTT LDO |
VTTREF | 6 | O | VTT reference output. Connect to GND through 0.1-μF ceramic capacitor. |
VTTSNS | 5 | I | Voltage sense input for the VTT LDO. Connect to plus terminal of the output capacitor. |