TPS51100

ACTIVE

3A Source/Sink DDR terminator Regulator

alarmNotifications Order now

Product details

Vin (min) (V) 1.2 Vin (max) (V) 3.6 Vout (min) (V) 0.75 Vout (max) (V) 1.25 Features S3/S5 Support Rating Catalog Operating temperature range (°C) -40 to 85 Iq (typ) (mA) 0.5 Product type DDR DDR memory type DDR, DDR2, DDR3, DDR3L, LPDDR3
Vin (min) (V) 1.2 Vin (max) (V) 3.6 Vout (min) (V) 0.75 Vout (max) (V) 1.25 Features S3/S5 Support Rating Catalog Operating temperature range (°C) -40 to 85 Iq (typ) (mA) 0.5 Product type DDR DDR memory type DDR, DDR2, DDR3, DDR3L, LPDDR3
HVSSOP (DGQ) 10 14.7 mm² 3 x 4.9
  • Input Voltage Range: 4.75 V to 5.25 V
  • VLDOIN Voltage Range: 1.2 V to 3.6 V
  • 3-A Sink/Source Termination Regulator
    Includes Droop Compensation
  • Requires Only 20-μF Ceramic Output
    Capacitance
  • Supports Hi-Z in S3 and Soft-Off in S5
  • 1.2-V Input (VLDOIN) Helps Reduce Total
    Power Dissipation
  • Integrated Divider Tracks 0.5 VDDQSNS for
    VTT and VTTREF
  • Remote Sensing (VTTSNS)
  • ±20-mV Accuracy for VTT and VTTREF
  • 10-mA Buffered Reference (VTTREF)
  • Built-In Soft-Start, UVLO, and OCL
  • Thermal Shutdown
  • Supports JEDEC Specifications
  • Input Voltage Range: 4.75 V to 5.25 V
  • VLDOIN Voltage Range: 1.2 V to 3.6 V
  • 3-A Sink/Source Termination Regulator
    Includes Droop Compensation
  • Requires Only 20-μF Ceramic Output
    Capacitance
  • Supports Hi-Z in S3 and Soft-Off in S5
  • 1.2-V Input (VLDOIN) Helps Reduce Total
    Power Dissipation
  • Integrated Divider Tracks 0.5 VDDQSNS for
    VTT and VTTREF
  • Remote Sensing (VTTSNS)
  • ±20-mV Accuracy for VTT and VTTREF
  • 10-mA Buffered Reference (VTTREF)
  • Built-In Soft-Start, UVLO, and OCL
  • Thermal Shutdown
  • Supports JEDEC Specifications

The TPS51100 is a 3-A, sink/source tracking termination regulator. The device is specifically designed for low-cost and low-external component count systems where space is a premium.

The TPS51100 maintains fast transient response, only requiring 20 µF (2 × 10 µF) of ceramic output capacitance. The TPS51100 supports remote sensing functions and all features required to power the DDR and DDR2 VTT bus termination according to the JEDEC specification. The part also supports DDR3 VTT termination with VDDQ at 1.5 V (typical). In addition, the TPS51100 includes integrated sleep-state controls, placing VTT in Hi-Z in S3 (suspend to RAM) and soft-off for VTT and VTTREF in S5 (suspend to disk). The TPS51100 is available in the thermally efficient 10-pin MSOP PowerPAD™ package and is specified from –40°C to 85°C.

The TPS51100 is a 3-A, sink/source tracking termination regulator. The device is specifically designed for low-cost and low-external component count systems where space is a premium.

The TPS51100 maintains fast transient response, only requiring 20 µF (2 × 10 µF) of ceramic output capacitance. The TPS51100 supports remote sensing functions and all features required to power the DDR and DDR2 VTT bus termination according to the JEDEC specification. The part also supports DDR3 VTT termination with VDDQ at 1.5 V (typical). In addition, the TPS51100 includes integrated sleep-state controls, placing VTT in Hi-Z in S3 (suspend to RAM) and soft-off for VTT and VTTREF in S5 (suspend to disk). The TPS51100 is available in the thermally efficient 10-pin MSOP PowerPAD™ package and is specified from –40°C to 85°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet TPS51100 3-A Sink / Source DDR Termination Regulator datasheet (Rev. E) PDF | HTML 17 Dec 2014
Application note LDO Noise Demystified (Rev. B) PDF | HTML 18 Aug 2020
Application note DDR VTT Power Solutions: A Competitive Analysis (Rev. A) 09 Jul 2020
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note LDO PSRR Measurement Simplified (Rev. A) PDF | HTML 09 Aug 2017
User guide Using the TPS51100 13 Jul 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS51116EVM-001 — TPS51116 Memory Power Solution, Synchronous Buck Controller Evaluation Module

The TPS51116EVM evaluation module (EVM) is a dual-output converter for DDR and DDRII memory modules. It uses a 10 A synchronous buck converter to provide the core voltage (VDDQ) for DDR memory modules. The EVM is designed to use a 4.5 V to 28 V supply voltage and a 4.75 V to (...)

User guide: PDF
Buy from a distributor
Simulation model

TPS51100 PSpice Model

SLVC176.ZIP (473 KB) - PSpice Model
Simulation model

TPS51100 TINA-TI Average Reference Design

SLVC203.ZIP (217 KB) - TINA-TI Reference Design
Simulation model

TPS51100 TINA-TI Average Sink Reference Design (Rev. A)

SLVC177A.ZIP (217 KB) - TINA-TI Reference Design
Simulation model

TPS51100 TINA-TI Average Spice Model

SLVC204.ZIP (7 KB) - TINA-TI Spice Model
Simulation model

TPS51100 TINA-TI Transient Reference Design

SLVC206.ZIP (216 KB) - TINA-TI Reference Design
Simulation model

TPS51100 TINA-TI Transient Spice Model

SLVC205.ZIP (7 KB) - TINA-TI Spice Model
Package Pins CAD symbols, footprints & 3D models
HVSSOP (DGQ) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos