SLUS600E April 2004 – December 2014 TPS51100
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Input voltage(2) | VIN, VLDOIN, VTTSNS, VDDQSNS, S3, S5 | –0.3 | 6 | V | |
PGND | –0.3 | 0.3 | |||
Output voltage(2) | VTT, VTTREF | –0.3 | 6 | V | |
TA | Operating ambient temperature | –40 | 85 | °C | |
Tstg | Storage temperature | –55 | 150 | °C |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VIN | Supply voltage | 4.75 | 5.25 | V | |
Voltage range | S3, S5 | –0.10 | 5.25 | V | |
VLDOIN, VDDQSNS, VTT, VTTSNS | –0.1 | 3.6 | |||
VTTREF | –0.1 | 1.8 | |||
PGND | –0.1 | 0.1 | |||
TA | Operating free-air temperature | –40 | 85 | °C |
THERMAL METRIC(1) | TPS51100 | UNIT | ||
---|---|---|---|---|
DGQ | ||||
10 PINS | ||||
RθJA | Junction-to-ambient thermal resistance | 60.3 | °C/W | |
RθJC(top) | Junction-to-case (top) thermal resistance | 63.5 | ||
RθJB | Junction-to-board thermal resistance | 51.6 | ||
ψJT | Junction-to-top characterization parameter | 1.5 | ||
ψJB | Junction-to-board characterization parameter | 22.3 | ||
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 9.5 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
SUPPLY CURRENT | ||||||||
IVIN | Supply current, VIN | TA = 25°C, VVIN = 5 V, no load, VS3 = VS5 = 5 V | 0.25 | 0.5 | 1 | mA | ||
IVINSTB | Standby currrent, VIN | TA = 25°C, VVIN = 5 V, no load, VS3 = 0 V, VS5 = 5 V | 25 | 50 | 80 | μA | ||
IVINSDN | Shutdown current, VIN | TA = 25°C, VVIN = 5 V, no load, VS3 = VS5 = 0 V, VVLDOIN = VVDDQSNS = 0 V | 0.3 | 1 | μA | |||
IVLDOIN | Supply current, VLDOIN | TA = 25°C, VVIN = 5 V, no load, VS3 = VS5 = 5 V | 0.7 | 1.2 | 2 | mA | ||
IVLDOINSTB | Standby currrent, VLDOIN | TA = 25°C, VVIN = 5 V, no load,VS3 = 0 V, VS5 = 5 V | 6 | 10 | μA | |||
IVLDOINSDN | Shutdown current, VLDOIN | TA = 25°C, VVIN = 5 V, no load, VS3 = VS5 = 0 V | 0.3 | 1 | μA | |||
INPUT CURRENT | ||||||||
IVDDQSNS | Input current, VDDQSNS | VVIN = 5 V, VS3 = VS5 = 5 V | 1 | 3 | 5 | μA | ||
IVTTSNS | Input current, VTTSNS | VVIN = 5 V, VS3 = VS5 = 5 V | –1 | –0.25 | 1 | μA | ||
VTT OUTPUT | ||||||||
VVTTSNS | Output voltage, VTT | VVLDOIN = VVDDQSNS = 2.5 V | 1.25 | V | ||||
VVLDOIN = VVDDQSNS = 1.8 V | 0.9 | |||||||
VVLDOIN = VVDDQSNS = 1.5 V | 0.75 | |||||||
VVTTTOL25 | Output votlage tolerance to VTTREF, VTT | VVLDOIN = VVDDQSNS = 2.5 V, |IVTT| = 0 A | –20 | 20 | mV | |||
VVLDOIN = VVDDQSNS = 2.5 V, |IVTT| = 1.5 A | –30 | 30 | ||||||
VVLDOIN = VVDDQSNS = 2.5 V, |IVTT| = 3 A | –40 | 40 | ||||||
VVTTTOL18 | VVLDOIN = VVDDQSNS = 1.8 V, |IVTT| = 0 A | –20 | 20 | |||||
VVLDOIN = VVDDQSNS = 1.8 V, |IVTT| = 1 A | –30 | 30 | ||||||
VVLDOIN = VVDDQSNS = 1.8 V, |IVTT| = 2 A | –40 | 40 | ||||||
VVTTTOL15 | VVLDOIN = VVDDQSNS = 1.5 V, |IVTT| = 0 A | –20 | 20 | |||||
VVLDOIN = VVDDQSNS = 1.5 V, |IVTT| = 1 A | –30 | 30 | ||||||
IVTTOCLSRC | Source current limit, VTT | ![]() |
3 | 3.8 | 6 | A | ||
VVTT = 0 V | 1.5 | 2.2 | 3 | |||||
IVTTOCLSNK | Sink current limit, VTT | ![]() |
3 | 3.6 | 6 | A | ||
VVTT = VVDDQ | 1.5 | 2.2 | 3 | |||||
IVTTLK | Leakage current, VTT | ![]() |
–1 | 0.5 | 10 | μA | ||
VS3 = 0 V, | VS5 = 5 V | |||||||
IVTTSNSLK | Leakage current, VTTSNS | ![]() |
–1 | 0.01 | 1 | μA | ||
IDSCHRG | Discharge current, VTT | TA = 25°C, VVDDQSNS = 0 V, |
VS3 = VS5 = 0 V, VVTT = 0.5 V |
10 | 17 | mA | ||
VTTREF OUTPUT | ||||||||
VVTTREF | Output voltage, VTTREF | ![]() |
V | |||||
VVTTREFTOL25 | Output voltage tolerance to VDDQSNS/2, VTTREF | VVLDOIN = VVDDQSNS = 2.5 V, IVTTREF < 10 mA | –20 | 20 | mV | |||
VVTTREFTOL18 | VVLDOIN = VVDDQSNS = 1.8 V, IVTTREF < 10 mA | –17 | 17 | |||||
VVTTREFTOL15 | VVLDOIN = VVDDQSNS = 1.5 V, IVTTREF < 10 mA | –15 | 15 | |||||
IVTTREFOCL | Source current limit, VTTREF | VVTTREF = 0 V | 10 | 20 | 30 | mA | ||
UVLO/LOGIC THRESHOLD | ||||||||
VVINUV | UVLO threshold voltage, VIN | Wake up | 3.4 | 3.7 | 4 | V | ||
Hysteresis | 0.15 | 0.25 | 0.35 | |||||
VIH | High-level input voltage | S3, S5 | 1.6 | V | ||||
VIL | Low-level input voltage | S3, S5 | 0.3 | V | ||||
VIHYST | Hysteresis voltage | S3, S5 | 0.2 | V | ||||
IILEAK | Logic input leakage current | S2, S5, | TA = 25°C | –1 | 1 | μA | ||
THERMAL SHUTDOWN | ||||||||
TSDN | Thermal shutdown threshold | Shutdown temperature | 160 | °C | ||||
Hysteresis | 10 |