SLVS631C December 2005 – May 2015 TPS51117
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Input voltage | VBST | –0.3 | 36 | V | |
VBST (with respect to LL) | –0.3 | 6 | |||
EN_PSV, TRIP, V5DRV, V5FILT | –0.3 | 6 | |||
VOUT | –0.3 | 6 | |||
TON | –0.3 | 6 | |||
Output voltage | DRVH | –1 | 36 | V | |
DRVH (with respect to LL) | –0.3 | 6 | |||
LL | –1 | 30 | |||
PGOOD, DRVL | –0.3 | 6 | |||
PGND | –0.3 | 0.3 | |||
TA | Operating free-air temperature | –40 | 85 | °C | |
TJ | Junction temperature | –40 | 125 | °C | |
Lead temperature 1.6 mm (1/16 inch) from case for 10 seconds | 260 | °C | |||
Tstg | Storage temperature | –55 | 150 | °C |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply input voltage | 4.5 | 5.5 | V | |
Input voltage | VBST | 4.5 | 34 | V |
VBST (with respect to LL) | 4.5 | 5.5 | ||
EN_PSV, TRIP, V5DRV, V5FILT | –0.1 | 5.5 | ||
VOUT | –0.1 | 5.5 | ||
TON | –0.1 | 5.5 | ||
Output voltage | DRVH | –0.8 | 34 | V |
DRVH (with respect to LL) | –0.1 | 5.5 | ||
LL | –0.8 | 28 | ||
PGOOD, DRVL | –0.1 | 5.5 | ||
PGND | –0.1 | 0.1 | ||
Operating free-air temperature, TA | –40 | 85 | °C |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY CURRENT | ||||||
IV5FILTPWM | Supply current | V5FILT + V5DRV current, PWM, EN_PSV = float, VFB = 0.77 V, LL = –0.1 V | 400 | 750 | μA | |
IV5FILTSKIP | Supply current | V5FILT + V5DRV current, auto-skip, EN_PSV = 5 V, VFB = 0.77 V, LL = 0.5 V | 250 | 470 | μA | |
IV5DRVSDN | V5DRV shutdown current | V5DRV current, EN_PSV = 0 V | 0 | 1 | μA | |
IV5FILTSDN | V5FILT shutdown current | V5FILT current, EN_PSV = 0 V | 4.5 | 7.5 | μA | |
VOUT AND VFB VOLTAGES | ||||||
VOUT | Output voltage | Adjustable output range | 0.75 | 5.5 | V | |
VVFB | VFB regulation voltage | 750 | mV | |||
VVFB_TOL | VFB regulation voltage tolerance | TA = 25°C, bandgap initial accuracy | –0.9% | 0.9% | ||
TA = 0°C to 85°C | –1.3% | 1.3% | ||||
TA = –40°C to 85°C | –1.6% | 1.6% | ||||
IVFB | VFB input current | VFB = 0.75 V, absolute value | 0.02 | 0.1 | μA | |
RDischg | VOUT discharge resistance | EN_PSV = 0 V, VOUT = 0.5 V | 20 | 32 | Ω | |
ON-TIME TIMER AND INTERNAL SOFT-START | ||||||
TONN | Nominal on-time | VLL = 12 V, VOUT = 2.5 V, RTON = 250 kΩ | 750 | ns | ||
TONF | Fast on-time | VLL = 12 V, VOUT = 2.5 V, RTON = 100 kΩ | 264 | 330 | 396 | ns |
TONS | Slow on-time | VLL = 12 V, VOUT = 2.5 V, RTON = 400 kΩ | 1169 | ns | ||
TON(MIN) | Minimum on-time | VOUT = 0.75 V, RTON = 100 kΩ to 28 V(1) | 80 | 110 | 140 | ns |
TOFF(MIN) | Minimum off-time | VFB = 0.7 V, LL = –0.1 V, TRIP = open |
440 | ns | ||
TSS | Internal soft-start time | Time from EN_PSV > 3 V to VFB regulation value = 0.735 V |
0.82 | 1.2 | 1.5 | ms |
OUTPUT DRIVERS | ||||||
RDRVH | DRVH resistance | Source, VVBST-DRVH = 0.5 V | 5 | 7 | Ω | |
Sink, VDRVH-LL = 0.5 V | 1.5 | 2.5 | ||||
RDRVL | DRVL resistance | Source, VV5DRV-DRVL = 0.5 V | 5 | 7 | Ω | |
Sink, VDRVL-PGND = 0.5 V | 1.5 | 2.5 | ||||
TD | Dead time | DRVH-low (DRVH = 1 V) to DRVL-high (DRVL = 4 V), LL = –0.05 V |
10 | 20 | 50 | ns |
DRVL-low (DRVL = 1 V) to DRVH-high (DRVH = 4 V), LL = –0.05 V |
30 | 40 | 60 | ns | ||
INTERNAL BST DIODE | ||||||
VFBST | Forward voltage | VV5DRV-VBST, IF = 10 mA, TA = 25°C | 0.7 | 0.8 | 0.9 | V |
IVBSTLK | VBST leakage current | VBST = 34 V, LL = 28 V | 0.1 | 1 | μA | |
UVLO/LOGIC THRESHOLD | ||||||
VUVLO | V5FILT UVLO Threshold | Wake up | 3.7 | 3.9 | 4.1 | V |
Hysteresis | 200 | 300 | 400 | mV | ||
VEN_PSV | EN_PSV logic input voltage | EN_PSV low | 0.7 | 1.0 | 1.3 | V |
Hysteresis | 150 | 200 | 250 | mV | ||
EN_PSV float (set PWM_only mode) | 1.7 | 1.95 | 2.25 | V | ||
EN_PSV high (set Auto_skip mode) | 2.4 | 2.65 | 2.9 | V | ||
Hysteresis | 100 | 175 | 250 | mV | ||
IEN_PSV | EN_PSV source current | EN_PSV = GND, absolute value(2) | 1 | μA | ||
POWERGOOD COMPARATOR | ||||||
VTHPG | PG threshold | PG in from lower (PGOOD goes high) | 92.5% | 95% | 97.5% | |
PG low hysteresis (PGOOD goes low) | –4% | –5.5% | –7% | |||
PG in from higher (PGOOD goes high) | 102% | 105% | 107% | |||
PG high hysteresis (PGOOD goes low) | 4% | 5.5% | 7% | |||
IPGMAX | PG sink current | PGOOD = 0.5 V | 2.5 | 7.5 | mA | |
TPGDEL | PG delay | Delay for PGOOD in | 45 | 63 | 85 | μs |
CURRENT SENSE | ||||||
ITRIP | TRIP source current | VTRIP < 0.3 V, TA = 25°C | 9 | 10 | 11 | μA |
TCITRIP | ITRIP temperature coefffecient | On the basis of 25°C | 4500 | ppm/°C | ||
VRtrip | Current limit threshold range setting range | VTRIP-GND voltage(2), all temperatures | 30 | 200 | mV | |
VOCLoff | Overcurrent limit comparator offset | (VTRIP-GND-VPGND-LL) voltage VTRIP-GND = 60 mV | –10 | 0 | 10 | mV |
VUCLoff | Negative overcurrent limit comparator offset | (VTRIP-GND-VLL-PGND) voltage VTRIP-GND = 60 mV, EN_PSV = float |
–9.5 | 0.5 | 10.5 | mV |
VZCoff | Zero crossing comparator offset | VPGND-LL voltage, EN_PSV = 3.3 V | –9.5 | 0.5 | 10.5 | mV |
UNDERVOLTAGE AND OVERVOLTAGE PROTECTION | ||||||
VOVP | VFB OVP trip threshold | OVP detect | 111% | 115% | 119% | |
TOVPDEL | VFB OVP propagation delay | See (2) | 1.5 | μs | ||
VUVP | VFB UVP trip threshold | UVP detect | 65% | 70% | 75% | |
Hysteresis | 10% | |||||
TUVPDEL | VFB UVP delay | 22 | 32 | 42 | μs | |
TUVPEN | UVP enable delay | After 1.7 × TSS, UVP protection engaged | 1.4 | 2 | 2.6 | ms |
THERMAL SHUTDOWN | ||||||
TSDN | Thermal shutdown threshold | Shutdown temperature(2) | 160 | °C | ||
Hysteresis(2) | 12 |