Figure 8-2 through Figure 8-17 apply to the circuit of Figure 8-1. VIN = 12 V, TA = 25°C, unless otherwise
specified.
Figure 8-2 Efficiency Curve
Figure 8-4 Switching Frequency vs
Input Voltage, IOUT = 5 A
Figure 8-6 Line Regulation,
IOUT = 0.1 A
Figure 8-8 Start-Up Through EN,
IOUT = 5 A
Figure 8-10 Start-up Relative to VIN
Rising,
IOUT = 5 A
Figure 8-12 Output Voltage Ripple,
IOUT = 0.1 A
Figure 8-14 Output Voltage Ripple,
IOUT = 10 A
Figure 8-16 Transient Response, 0 A to
10 A,
Slew Rate = 2.5 A/μs
Figure 8-3 Load Regulation
Figure 8-5 Switching Frequency vs
Output Load
Figure 8-7 Line Regulation,
IOUT = 5 A
Figure 8-9 Shut-down Through EN,
IOUT = 5 A
Figure 8-11 Shut Down Relative to VIN
Falling,
IOUT = 5 A
Figure 8-13 Output Voltage Ripple,
IOUT = 5 A
Figure 8-15 Transient Response, 1 A to
9 A,
Slew Rate = 2.5 A/μs
Figure 8-17 Normal Operation to Output
Hard Short