SLUSBG4B March 2013 – August 2021 TPS53511
PRODUCTION DATA
The TPS53511 discharges the output when EN is low, or the controller is turned off by the protection function (OVP, UVP, UVLO, and thermal shutdown). The output is discharged by an internal 50-Ω MOSFET, which is connected from VO to PGND. The internal low-side MOSFET is not turned on during the output discharge operation to avoid the possibility of causing negative voltage at the output.