SUPPLY CURRENT |
IVDD |
VDD bias current |
TA = 25°C, No load Power conversion enabled (no switching) |
|
1350 |
1850 |
µA |
IVDDSTBY |
VDD standby current |
TA = 25°C, No load Power conversion disabled |
|
850 |
1150 |
µA |
IVIN(leak) |
VIN leakage current |
VEN = 0 V |
|
|
0.5 |
µA |
VREF OUTPUT |
VVREF |
Reference voltage |
FB w/r/t GND, TA = 25°C |
597 |
600 |
603 |
mV |
VVREFTOL |
Reference voltage tolerance |
FB w/r/t GND, 0°C ≤ TJ ≤ 85°C |
–0.6% |
|
0.5% |
|
FB w/r/t GND, =–40°C ≤ TJ ≤ 85°C |
–0.7% |
|
0.5% |
OUTPUT VOLTAGE |
IFB |
FB input current |
VFB = 600 mV |
|
50 |
100 |
nA |
IVODIS |
VO discharge current |
VVO = 0.5 V, Power Conversion Disabled |
10 |
12 |
15 |
mA |
SMPS FREQUENCY |
fSW |
VO switching frequency(2) |
VIN = 12 V, VVO = 3.3 V, RDR < 0.041 |
|
250 |
|
kHz |
VIN = 12 V, VVO = 3.3 V, RDR = 0.096 |
|
300 |
|
VIN = 12 V, VVO = 3.3 V, RDR = 0.16 |
|
400 |
|
VIN = 12 V, VVO = 3.3 V, RDR = 0.229 |
|
500 |
|
VIN = 12 V, VVO = 3.3 V, RDR = 0.297 |
|
600 |
|
VIN = 12 V, VVO = 3.3 V, RDR = 0.375 |
|
750 |
|
VIN = 12 V, VVO = 3.3 V, RDR = 0.461 |
|
850 |
|
VIN = 12 V, VVO = 3.3 V, RDR > 0.557 |
|
1000 |
|
tON(min) |
Minimum on-time |
TA = 25°C(1) |
|
60 |
|
ns |
tOFF(min) |
Minimum off-time |
TA = 25°C |
175 |
240 |
310 |
ns |
INTERNAL BOOTSTRAP SW |
VF |
Forward Voltage |
VVREG–VBST, TA = 25°C, IF = 10 mA |
|
0.15 |
0.25 |
V |
IVBST |
VBST leakage current |
TA = 25°C, VVBST = 33 V, VSW = 28 V |
|
0.01 |
1.5 |
µA |
LOGIC THRESHOLD |
VENH |
EN enable threshold voltage |
|
1.3 |
1.4 |
1.5 |
V |
VENL |
EN disable threshold voltage |
|
1.1 |
1.2 |
1.3 |
V |
VENHYST |
EN hysteresis voltage |
|
|
0.22 |
|
V |
VENLEAK |
EN input leakage current |
|
–1 |
0 |
1 |
µA |
SOFT START |
tSS |
Soft-start time |
|
|
1 |
|
ms |
PGOOD COMPARATOR |
VPGTH |
VDDQ PGOOD threshold |
PGOOD in from higher |
104% |
108% |
111% |
|
PGOOD in from lower |
89% |
92% |
96% |
PGOOD out to higher |
113% |
116% |
120% |
PGOOD out to lower |
80% |
84% |
87% |
IPG |
PGOOD sink current |
VPGOOD = 0.5 V |
4 |
6 |
|
mA |
tPGDLY |
PGOOD delay time |
Delay for PGOOD going in |
0.8 |
1.0 |
1.2 |
ms |
Delay for PGOOD coming out |
|
2 |
|
µs |
IPGLK |
PGOOD leakage current |
VPGOOD = 5 V |
–1 |
0 |
1 |
µA |
CURRENT DETECTION |
RTRIP |
TRIP pin resistance range |
|
20 |
|
70 |
kΩ |
IOCL |
Current limit threshold, valley |
RTRIP = 52.3 kΩ |
10.1 |
12 |
13.9 |
A |
RTRIP = 38 kΩ |
7.2 |
9.1 |
11.0 |
IOCLN |
Negative current limit threshold, valley |
RTRIP = 52.3 kΩ |
–15.3 |
–11.9 |
–8.5 |
A |
RTRIP = 38 kΩ |
–12 |
–9 |
–6 |
VZC |
Zero cross detection offset |
|
|
0 |
|
mV |
PROTECTIONS |
VVREGUVLO |
VREG undervoltage-lockout (UVLO) threshold voltage |
Wake-up |
3.25 |
3.34 |
3.41 |
V |
Shutdown |
3.00 |
3.12 |
3.19 |
VVDDUVLO |
VDD UVLO threshold voltage |
Wake-up (default) |
4.15 |
4.25 |
4.35 |
V |
Shutdown |
3.95 |
4.05 |
4.15 |
VOVP |
Overvoltage-protection (OVP) threshold voltage |
OVP detect voltage |
116% |
120% |
124% |
|
tOVPDLY |
OVP propagation delay |
With 100-mV overdrive |
|
300 |
|
ns |
VUVP |
Undervoltage-protection (UVP) threshold voltage |
UVP detect voltage |
64% |
68% |
71% |
|
tUVPDLY |
UVP delay |
UVP filter delay |
|
1 |
|
ms |
THERMAL SHUTDOWN |
TSDN |
Thermal shutdown threshold(1) |
Shutdown temperature |
|
140 |
|
°C |
Hysteresis |
|
40 |
|
LDO VOLTAGE |
VREG |
LDO output voltage |
VIN = 12 V, ILOAD = 10 mA |
4.65 |
5 |
5.45 |
V |
VDOVREG |
LDO low droop drop-out voltage |
VIN = 4.5 V, ILOAD = 30 mA, TA = 25°C |
|
|
365 |
mV |
ILDOMAX |
LDO overcurrent limit |
VIN = 12 V, TA = 25°C |
170 |
200 |
|
mA |
INTERNAL MOSFETS |
RDS(on)H |
High-side MOSFET on-resistance |
TA = 25°C |
|
13.8 |
15.5 |
mΩ |
RDS(on)L |
Low-side MOSFET on-resistance |
TA = 25°C |
|
5.9 |
7.0 |
mΩ |